Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CDRQ2BS40-90C-M9BZ
Model Number Notation
CRQ2 Series external appearance
Size | 10 | 15 | 20 | 30 | 40 |
---|---|---|---|---|---|
Fluid | Air (non-lube) | ||||
Max. operating pressure | 0.7MPa | 1.0MPa | |||
Min. operating pressure | 0.15MPa | 0.1MPa | |||
Ambient and fluid temperature | 0 to 60℃ (No freezing) | ||||
Cushion | Rubber bumper | Not attached, Air cushion | |||
Angle adjustment range | Rotation end ±5° | ||||
Rotation | 90°, 180°, 360° | ||||
Port size | M5×0.8 | Rc1/8, G1/8, NPT1/8, NPTF1/8 | |||
Output (Nm)* | 0.3 | 0.75 | 1.8 | 3.1 | 5.3 |
When pressurized from the port indicated by the arrow, the shaft will rotate in a clockwise direction.
Rotating angle: 90°
Rotating angle: 180°
Rotating angle: 360°
(Unit: mm)
Size 10, 15 dimensional drawing
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BU | D (g6) | DD (h9) | H |
---|---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90°, 180°, 360 ° | 42.4 | (8.5) | 29 | 8.5 | 17 | 6.7 | 2.2 | 16.7 | 5 | 12 | 18 |
15 | 90°, 180°, 360 ° | 53.6 | (9.5) | 31 | 9 | 26.4 | 10.6 | - | 23.1 | 6 | 14 | 20 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | W | Q | S | US | UW | ab | M | TA | TC | TD |
---|---|---|---|---|---|---|---|---|---|---|---|
10 | 90 ° | 4.5 | 17 | 56 | 35 | 44 | 6 | 9 | 15.5 | 8 | 15.4 |
180 ° | 69 | ||||||||||
360 ° | 97 | ||||||||||
15 | 90 ° | 5.5 | 20 | 65 | 40 | 50 | 7 | 10 | 16 | 9 | 17.6 |
180 ° | 82 | ||||||||||
360 ° | 116 |
S: upper 90°, middle 180°, lower 360 °
Size 20, 30, 40 dimensional drawing
*Double shaft: øD is the shaft dimension.
(Unit: mm)
Size | Rotating angle | A | AU* | B | BA | BB | BC | BD | BE | BU |
---|---|---|---|---|---|---|---|---|---|---|
20 | 90°, 180°, 360 ° | 63 | (11) | 50 | 14 | 34 | 14.5 | - | - | 30.4 |
30 | 90°, 180°, 360 ° | 69 | (11) | 68 | 14 | 39 | 16.5 | 49 | 16 | 34.7 |
40 | 90°, 180°, 360 ° | 78 | (13) | 76 | 16 | 47 | 18.5 | 55 | 16 | 40.4 |
Size | CA | CB | D (g6) | DD (h9) | F | H | J | JA | JB |
---|---|---|---|---|---|---|---|---|---|
20 | 7 | 5 | 10 | 25 | 2.5 | 30 | M8 × 1.25 | 11 | 6.5 |
30 | 8.1 | 5.3 | 12 | 30 | 3 | 32 | M10 × 1.5 | 14 | 8.5 |
40 | 8.3 | 5.5 | 15 | 32 | 3 | 36 | M10 × 1.5 | 14 | 8.6 |
*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.
(Unit: mm)
Size | Rotating angle | JJ | K | Q | S | W | Dimensions: key | US | |
---|---|---|---|---|---|---|---|---|---|
b | L1 | ||||||||
20 | 90 ° | - | 3 | 29 | 104 | 11.5 | 4 (-0.03 to 0) | 20 | 59 |
180 ° | 130 | ||||||||
360 ° | 180 | ||||||||
30 | 90 ° | M5 × 0.8 depth 18 | 4 | 33 | 122 | 13.5 | 4 (-0.03 to 0) | 20 | 65 |
180 ° | 153 | ||||||||
360 ° | 216 | ||||||||
40 | 90 ° | M6 × 1 depth 7 | 5 | 37 | 139 | 17 | 5 (-0.03 to 0) | 25 | 73 |
180 ° | 177 | ||||||||
360 ° | 253 |
Size | TA | TB | TC | TD | TF (H9) | TG (H9) | TL | UW | G | M | N | L |
---|---|---|---|---|---|---|---|---|---|---|---|---|
20 | 24.5 | 1 | 13.5 | 27 | 4 | 4 | 2.5 | 74 | 8 (-0.1 to 0) | 15 | 11 | 9.6 (-0.1 to 0) |
30 | 27 | 2 | 19 | 36 | 4 | 4 | 2.5 | 83 | 10 (-0.1 to 0) | 18 | 13 | 11.4 (-0.1 to 0) |
40 | 32.5 | 2 | 20 | 39.5 | 5 | 5 | 3.5 | 93 | 11 (-0.1 to 0) | 20 | 15 | 14 (-0.1 to 0) |
*In addition to Rc1/8, G1/8, NPT1/8 and NPTF1/8 are also available.
S: upper 90°, middle 180°, lower 360 °
Standard type / size 10, 15 structure drawing
Standard type / size 20, 30, 40 structure drawing
With auto switch / size 10, 15 structure drawing
With auto switch / size 20, 30, 40 structure drawing
Part Number
|
---|
CDRQ2BS40-90C-M9BZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Valve | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Size | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Made to order specifications | Starting point of rotation | Connector type | Specifications | Cushioning | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
479.79 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 3 to Less than 6 | 5.3 | Available | 0.1 to Less Than 1 | 0.4 | 0.1~1.0 | 40 | M9B | 5 | 2 pcs. | M5 | Single shaft | None | Right | None | With auto switch unit | Air cushion |
Loading...
Main Body Shape | Block shape | Operation Method | Single rack | Usage Environment/Application | Standard |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Axial direction | Standard |
Configure
Basic Attributes
Angle of Oscillation A
Type
Type
Torque(N▪m)
Torque(N▪m)
Valve
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Size
Switch
Lead wire(m)
Number of switches
Port types
Shaft pattern
Made to order specifications
Starting point of rotation
Connector type
Specifications
Cushioning
Filter by CAD data type
Filter by standard shipping days
Optional Attributes