Compact Rotary Actuator, Rack and Pinion Type, CRQ2 Series (Part Numbers - CAD Download)

Compact Rotary Actuator, Rack and Pinion Type, CRQ2 Series
[Features]
· Uses internal cushioning.
· The main body can also serve as a flange.
· With angle adjustment mechanism (each rotation end ±5°).
· 360° rotating angle type.
· Piping can be installed from one end.
· 2 auto switches can be mounted on the same side (mountable on both sides).
· A double piston design free from backlash.
· Shaft type: Supports both single and double shafts.
· Centering is easy when mounting the body.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CDRQ2BW10-90-M9PWS

Model Number Notation

Model Number Notation

Model Number Notation

Compact Rotary Actuator, Rack & Pinion Type, CRQ2 Series Specifications

CRQ2 Series external appearance

CRQ2 Series external appearance

Size1015203040
FluidAir (non-lube)
Max. operating pressure0.7MPa1.0MPa
Min. operating pressure0.15MPa0.1MPa
Ambient and fluid temperature0 to 60℃ (No freezing)
CushionRubber bumperNot attached, Air cushion
Angle adjustment rangeRotation end ±5°
Rotation90°, 180°, 360°
Port sizeM5×0.8Rc1/8, G1/8, NPT1/8, NPTF1/8
Output (Nm)*0.30.751.83.15.3

Rotation Range

When pressurized from the port indicated by the arrow, the shaft will rotate in a clockwise direction.

Rotating angle: 90°

Rotating angle: 90°

Rotating angle: 180°

Rotating angle: 180°

Rotating angle: 360°

Rotating angle: 360°

External dimensional drawing

 

(Unit: mm)

 

Size 10, 15 dimensional drawing

Size 10, 15 dimensional drawing

 

(Unit: mm)

 

SizeRotating angleAAU*BBABBBCBDBUD
(g6)
DD
(h9)
H
1090°, 180°, 360 °42.4(8.5)298.5176.72.216.751218
1590°, 180°, 360 °53.6(9.5)31926.410.6-23.161420

*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.

 

(Unit: mm)

 

SizeRotating angleWQSUSUWabMTATCTD
1090 °4.5175635446915.5815.4
180 °69
360 °97
1590 °5.52065405071016917.6
180 °82
360 °116

S: upper 90°, middle 180°, lower 360 °

Size 20, 30, 40 dimensional drawing

Size 20, 30, 40 dimensional drawing

*Double shaft: øD is the shaft dimension.

 

(Unit: mm)

 

SizeRotating angleAAU*BBABBBCBDBEBU
2090°, 180°, 360 °63(11)50143414.5--30.4
3090°, 180°, 360 °69(11)68143916.5491634.7
4090°, 180°, 360 °78(13)76164718.5551640.4
SizeCACBD
(g6)
DD
(h9)
FHJJAJB
207510252.530M8 × 1.25116.5
308.15.31230332M10 × 1.5148.5
408.35.51532336M10 × 1.5148.6

*The AU dimension is not the dimension at the time of shipment, since its dimension is for adjustment parts.

 

(Unit: mm)

 

SizeRotating angleJJKQSWDimensions: keyUS
bL1
2090 °-32910411.54 (-0.03 to 0)2059
180 °130
360 °180
3090 °M5 × 0.8 depth 1843312213.54 (-0.03 to 0)2065
180 °153
360 °216
4090 °M6 × 1 depth 7537139175 (-0.03 to 0)2573
180 °177
360 °253
SizeTATBTCTDTF
(H9)
TG
(H9)
TLUWGMNL
2024.5113.527442.5748 (-0.1 to 0)15119.6 (-0.1 to 0)
302721936442.58310 (-0.1 to 0)181311.4 (-0.1 to 0)
4032.522039.5553.59311 (-0.1 to 0)201514 (-0.1 to 0)

*In addition to Rc1/8, G1/8, NPT1/8 and NPTF1/8 are also available.
S: upper 90°, middle 180°, lower 360 °

Drawing

Standard type / size 10, 15 structure drawing

Standard type / size 10, 15 structure drawing

Standard type / size 20, 30, 40 structure drawing

Standard type / size 20, 30, 40 structure drawing

With auto switch / size 10, 15 structure drawing

With auto switch / size 10, 15 structure drawing

With auto switch / size 20, 30, 40 structure drawing

With auto switch / size 20, 30, 40 structure drawing

  • (1) Main body: aluminum alloy (anodized)
  • (2) Cover: aluminum alloy (chromated, painted)
  • (3) Plate: aluminum alloy (chromated)
  • (4) End cover: aluminum alloy (chromated, painted)
  • (5) Piston: stainless steel
  • (6) Shaft: stainless steel (size: 10, 15) / chrome molybdenum steel (size: 20, 30, 40)
  • (7) Seal retainer: aluminum alloy (chromated)
  • (8) Bearing retainer: aluminum alloy (chromated)
  • (9) Wear ring: resin
  • (10) Hex socket head cap screw: stainless steel
  • (11) Hex nut (size: 10, 15) / small hex nut (size: 20, 30, 40): steel wire
  • (12) Cross-head No. 0 screw: steel wire
  • (13) Cross-head No. 0 screw (size: 10, 15) / cross recessed screw (size: 20, 30, 40): steel wire
  • (14) Hex socket head set screw: chrome molybdenum steel
  • (15) Bearing: bearing steel
  • (16) Parallel key: carbon steel (size: 20, 30, 40 only)
  • (17) Steel ball: stainless steel (size: 20, 30, 40 only)
  • (18) Type CS retaining ring: stainless steel
  • (19) Seal: NBR
  • (20) Gasket: NBR
  • (21) Piston seal: NBR
  • (22) Cushion seal: rubber material (size: 20, 30, 40 with cushion only)
  • (23) Seal washer: NBR
  • (24) Magnet: - (with auto switch only)
  • (25) Cushion valve assembly (size: 20, 30, 40 with cushion only)
  • (26) Cushion pad: rubber material (size: 10, 15)

Precautions

  • *Be sure to read the precautions in the catalog before use.
  • *The angle adjusting screw (angle adjustment bolt) is set at random near the maximum rotating angle. Therefore, it must be readjusted to obtain the angle that suits your application.
  • *See the manufacturer's catalog for product information other than the above.
Part Number
CDRQ2BW10-90-M9PWS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Torque
(N▪m)
Valve Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Starting point of rotation Connector type Specifications Cushioning

226.26 €

1 26 Days Axis output of rotary actuator on both sides[90°] 90°Less than 10.3Not ProvidedLess than 0.0050.000250.15~0.710M9PW0.51 pc.M5Double shaftNoneRightNoneWith auto switch unitRubber bumper

Loading...

  1. 1

Basic information

Main Body Shape Block shape Operation Method Single rack Usage Environment/Application Standard
Rigidity and accuracy Standard Axial direction Standard

This page is Compact Rotary Actuator, Rack and Pinion Type, CRQ2 Series, part number CDRQ2BW10-90-M9PWS.
You can find the detail information about specifications and dimensions on part number CDRQ2BW10-90-M9PWS.

Variation of this product

Part Number
CDRQ2BS10-180-M9BSAPC
CDRQ2BS10-180-M9BVL
CDRQ2BS10-180-M9PVL
CDRQ2BW15-180
CDRQ2BW15-180-A90
CDRQ2BW15-360
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Angle of Oscillation A Torque
(N▪m)
Torque
(N▪m)
Valve Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Operating Pressure Range
(MPa)
Size Switch Lead wire
(m)
Number of switches Port types Shaft pattern Made to order specifications Starting point of rotation Connector type Specifications Cushioning

273.18 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°Less than 10.3Not ProvidedLess than 0.0050.000250.15~0.710M9B0.52 pcs.M5Single shaftNoneRightM8 3-pinWith auto switch unitRubber bumper

284.19 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°Less than 10.3Not ProvidedLess than 0.0050.000250.15~0.710M9BV32 pcs.M5Single shaftNoneRightNoneWith auto switch unitRubber bumper

284.19 €

1 26 Days Axis output of rotary actuator on one side[180°] 180°Less than 10.3Not ProvidedLess than 0.0050.000250.15~0.710M9PV32 pcs.M5Single shaftNoneRightNoneWith auto switch unitRubber bumper

209.44 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°Less than 10.75Not ProvidedLess than 0.0050.000390.15~0.715NoneNoneNoneM5Double shaftNoneRightNoneStandard typeRubber bumper

250.56 €

1 26 Days Axis output of rotary actuator on both sides[180°] 180°Less than 10.75Not ProvidedLess than 0.0050.000390.15~0.715A900.52 pcs.M5Double shaftNoneRightNoneWith auto switch unitRubber bumper

263.66 €

1 4 Days Axis output of rotary actuator on both sides360°Less than 10.75Not ProvidedLess than 0.0050.000390.15~0.715NoneNoneNoneM5Double shaftNoneRightNoneStandard typeRubber bumper

Tech Support