Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSQB7A-M9BZ
Part Number
|
---|
MSQB7A-M9BZ |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque (N▪m) | Rigidity and accuracy | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Connector type | Cushioning | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
387.21 € | 1 | 26 Days | 10 to Less Than 20 | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9B | 5 | 2 pcs. | None | Rubber cushion |
Loading...
Type | Rotary Table 2-Point Stop | Main Body Shape | Block shape | Angle of Oscillation A | 190° |
---|---|---|---|---|---|
Operation Method | Single rack | Usage Environment/Application | Standard | Valve | Not Provided |
Operating Pressure Range(MPa) | 0.1::0.7 |
This page is MSQB1-7, Rotary Table Rack & Pinion Type, part number MSQB7A-M9BZ.
You can find the detail information about specifications and dimensions on part number MSQB7A-M9BZ.
Configure
Basic Attributes
Type
Torque(N▪m)
Rigidity and accuracy
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Size
Connection port location
Switch
Lead wire(m)
Number of switches
Connector type
Cushioning
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSQA1AE-M9B |
MSQA2A |
MSQA2A-M9B |
MSQB7A-M9N |
MSQB7A-M9NSAPC |
MSQB7A-M9P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque (N▪m) | Rigidity and accuracy | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Size | Connection port location | Switch | Lead wire (m) | Number of switches | Connector type | Cushioning |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
326.40 € | 1 | 26 Days | 1 to Less Than 3 | High rigidity / high precision | 6 | Less than 0.005 | 0.001 | 1 | Front ported | M9B | 0.5 | 2 pcs. | None | None | ||
267.55 € | 1 | 26 Days | 3 to Less than 6 | High rigidity / high precision | 8 | Less than 0.005 | 0.0015 | 2 | End face port | Without auto switch (built-in magnet) | None | None | None | None | ||
329.56 € | 1 | 26 Days | 3 to Less than 6 | High rigidity / high precision | 8 | Less than 0.005 | 0.0015 | 2 | End face port | M9B | 0.5 | 2 pcs. | None | None | ||
374.06 € | 1 | 26 Days | 10 to Less Than 20 | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9N | 0.5 | 2 pcs. | None | Rubber cushion | ||
390.56 € | 1 | 26 Days | 10 to Less Than 20 | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9N | 0.5 | 2 pcs. | M8 3-pin | Rubber cushion | ||
374.06 € | 1 | 26 Days | 10 to Less Than 20 | Standard | 12 | 0.005 to Less Than 0.01 | 0.006 | 7 | End face port | M9P | 0.5 | 2 pcs. | None | Rubber cushion |