Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSQA30L2X-X232
Part Number
|
---|
MSQA30L2X-X232 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Rigidity and accuracy | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,045.61 € | 1 | 26 Days | [180°] 180° | 3 to Less than 6 | 3.14 | High rigidity / high precision | 21 | 0.1 to Less Than 1 | 0.805 | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | With external adjustment bolt |
Loading...
Type | Rotary Table 2-Point Stop | Main Body Shape | Block shape | Operation Method | Single rack |
---|---|---|---|---|---|
Usage Environment/Application | Standard | Valve | Not Provided | Operating Pressure Range(MPa) | 0.2::1 |
This page is Rotary Table Rack Pinion Type MSQ Series With External Absorber. Size: 10 to 30·50, part number MSQA30L2X-X232.
You can find the detail information about specifications and dimensions on part number MSQA30L2X-X232.
Configure
Basic Attributes
Angle of Oscillation A
Type
Torque(N▪m)
Torque(N▪m)
Rigidity and accuracy
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Format
Connection port location
Switch
Lead wire(m)
Number of switches
Port types
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSQA10H3-M9B |
MSQA10H3-M9BL |
MSQA10H4 |
MSQA30L3 |
MSQA30L3-A93L |
MSQA30L3-M9B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Oscillation A | Torque (N▪m) | Torque (N▪m) | Rigidity and accuracy | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Format | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
932.19 € | 1 | 26 Days | [90°] 90° | 1 to Less Than 3 | 1.67 | High rigidity / high precision | 15 | 0.1 to Less Than 1 | 0.231 | Shock absorber for high energies | Standard type | M9B | 0.5 | 2 pcs. | M5 | a: None | Standard type | ||
939.61 € | 1 | 26 Days | [90°] 90° | 1 to Less Than 3 | 1.67 | High rigidity / high precision | 15 | 0.1 to Less Than 1 | 0.231 | Shock absorber for high energies | Standard type | M9B | 3 | 2 pcs. | M5 | a: None | Standard type | ||
870.16 € | 1 | 26 Days | [180°] 180° | 1 to Less Than 3 | 1.67 | High rigidity / high precision | 15 | 0.1 to Less Than 1 | 0.231 | Shock absorber for high energies | Symmetrical type | Without auto switch (built-in magnet) | None | None | M5 | a: None | Standard type | ||
970.74 € | 1 | 26 Days | [90°] 90° | 3 to Less than 6 | 3.14 | High rigidity / high precision | 21 | 0.1 to Less Than 1 | 0.805 | Shock absorber for low energies | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | a: None | Standard type | ||
1,017.02 € | 1 | 26 Days | [90°] 90° | 3 to Less than 6 | 3.14 | High rigidity / high precision | 30 | 0.1 to Less Than 1 | 0.805 | Shock absorber for low energies | Standard type | A93 | 3 | 2 pcs. | Rc 1/8 | a: None | Standard type | ||
1,032.76 € | 1 | 26 Days | [90°] 90° | 3 to Less than 6 | 3.14 | High rigidity / high precision | 21 | 0.1 to Less Than 1 | 0.805 | Shock absorber for low energies | Standard type | M9B | 0.5 | 2 pcs. | Rc 1/8 | a: None | Standard type |