Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CRQ2XBS20-90
Part Number
|
---|
CRQ2XBS20-90 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Angle of Oscillation A | Torque (N▪m) | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Connector type | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
278.68 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 3 to Less than 6 | 20 | 0.01 to Less Than 0.1 | 0.025 | 0.1~1 | None | None | None | Rc 1/8 | Single shaft | None | Standard type |
Loading...
Main Body Shape | Block shape | Operation Method | Single rack | Usage Environment/Application | Micro - Low Velocity |
---|---|---|---|---|---|
Rigidity and accuracy | Standard | Valve | Not Provided | Patterning | Standard product |
Axial direction | Standard | Made to order specifications | None | Starting point of rotation | Right |
This page is CRQ2X Series Rack & Pinion Type Compact Low-Speed 90° / 180° Rotary Actuator, part number CRQ2XBS20-90.
You can find the detail information about specifications and dimensions on part number CRQ2XBS20-90.
Configure
Basic Attributes
Angle of Oscillation A
Type
Type
Torque(N▪m)
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Switch
Lead wire(m)
Number of switches
Port types
Shaft pattern
Connector type
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CDRQ2XBS15-180-M9B |
CDRQ2XBS15-90-M9BW |
CDRQ2XBS15-90-M9P |
CRQ2XBS20TF-180 |
CRQ2XBS20TF-90 |
CRQ2XBS30-180 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Angle of Oscillation A | Torque (N▪m) | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Operating Pressure Range (MPa) | Switch | Lead wire (m) | Number of switches | Port types | Shaft pattern | Connector type | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
318.40 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 1 to Less Than 3 | 15 | Less than 0.005 | 0.00039 | 0.15~0.7 | M9B | 0.5 | 2 pcs. | M5 | Single shaft | None | With auto switch unit | ||
313.29 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 1 to Less Than 3 | 15 | Less than 0.005 | 0.00039 | 0.15~0.7 | M9BW | 0.5 | 2 pcs. | M5 | Single shaft | None | With auto switch unit | ||
309.48 € | 1 | 26 Days | Axis output of rotary actuator on one side | [90°] 90° | 1 to Less Than 3 | 15 | Less than 0.005 | 0.00039 | 0.15~0.7 | M9P | 0.5 | 2 pcs. | M5 | Single shaft | None | With auto switch unit | ||
294.60 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 3 to Less than 6 | 20 | 0.01 to Less Than 0.1 | 0.025 | 0.1~1 | None | None | None | G1/8 | Single shaft | None | Standard type | ||
278.68 € | 1 | Quote | Axis output of rotary actuator on one side | [90°] 90° | 3 to Less than 6 | 20 | 0.01 to Less Than 0.1 | 0.025 | 0.1~1 | None | None | None | G1/8 | Single shaft | None | Standard type | ||
346.31 € | 1 | 26 Days | Axis output of rotary actuator on one side | [180°] 180° | 6 to Less Than 10 | 30 | 0.01 to Less Than 0.1 | 0.048 | 0.1~1 | None | None | None | Rc 1/8 | Single shaft | None | Standard type |