MSQXB, Low-Speed Rotary Table Rack & Pinion (Part Numbers - CAD Download)

MSQXB, Low-Speed Rotary Table Rack & Pinion
[Features]
· Possible to transfer workpieces at low speeds.
· Achieves stable motion at 5s/90°.
& nbspSmooth motion without stick-slip phenomenon.
· Rotation time adjustment range: 1 to 5 (s/90°).

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSQXB30A

Part Number
MSQXB30A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Angle of Oscillation A Torque
(N▪m)
Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Specifications

516.27 €

1 26 Days 190°3 to Less than 6300.01 to Less Than 0.10.048Standard typeWithout auto switch (built-in magnet)NoneNoneRc 1/8Standard type

Loading...

  1. 1

Basic information

Type Rotary Table 2-Point Stop Main Body Shape Block shape Operation Method Single rack
Usage Environment/Application Micro - Low Velocity Rigidity and accuracy Standard Valve Not Provided
Operating Pressure Range(MPa) 0.1::1 Connector type None

This page is MSQXB, Low-Speed Rotary Table Rack & Pinion, part number MSQXB30A.
You can find the detail information about specifications and dimensions on part number MSQXB30A.

Variation of this product

Part Number
MSQXB10A-M9NW
MSQXB10A-M9NWL
MSQXB10A-M9P
MSQXB30A-A90
MSQXB30A-M9B
MSQXB30A-M9PWL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Angle of Oscillation A Torque
(N▪m)
Tube Nominal Diameter Allowable Kinetic Energy
(J)
Allowable Kinetic Energy
(J)
Connection port location Switch Lead wire
(m)
Number of switches Port types Specifications

486.03 €

1 26 Days 190°1 to Less Than 3100.005 to Less Than 0.010.007Standard typeM9NW0.52 pcs.M5Standard type

493.56 €

1 26 Days 190°1 to Less Than 3100.005 to Less Than 0.010.007Standard typeM9NW32 pcs.M5Standard type

482.23 €

1 26 Days 190°1 to Less Than 3100.005 to Less Than 0.010.007Standard typeM9P0.52 pcs.M5Standard type

557.39 €

1 26 Days 190°3 to Less than 6300.01 to Less Than 0.10.048Standard typeA900.52 pcs.Rc 1/8Standard type

578.31 €

1 26 Days 190°3 to Less than 6300.01 to Less Than 0.10.048Standard typeM9B0.52 pcs.Rc 1/8Standard type

591.44 €

1 26 Days 190°3 to Less than 6300.01 to Less Than 0.10.048Standard typeM9PW32 pcs.Rc 1/8Standard type

Tech Support