Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSQXB50A-M9BL
Part Number
|
---|
MSQXB50A-M9BL |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
656.89 € | 1 | 26 Days | 190° | 6 to Less Than 10 | 50 | 0.01 to Less Than 0.1 | 0.081 | Standard type | M9B | 3 | 2 pcs. | Rc 1/8 | Standard type |
Loading...
Type | Rotary Table 2-Point Stop | Main Body Shape | Block shape | Operation Method | Single rack |
---|---|---|---|---|---|
Usage Environment/Application | Micro - Low Velocity | Rigidity and accuracy | Standard | Valve | Not Provided |
Operating Pressure Range(MPa) | 0.1::1 | Connector type | None |
This page is MSQXB, Low-Speed Rotary Table Rack & Pinion, part number MSQXB50A-M9BL.
You can find the detail information about specifications and dimensions on part number MSQXB50A-M9BL.
Configure
Basic Attributes
Type
Angle of Oscillation A
Torque(N▪m)
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Allowable Kinetic Energy(J)
Connection port location
Switch
Lead wire(m)
Number of switches
Port types
Specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSQXB10A-M9NW |
MSQXB10A-M9NWL |
MSQXB10A-M9P |
MSQXB50AX-A93-X151 |
MSQXB50AX-X150 |
MSQXB50AX-X151 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle of Oscillation A | Torque (N▪m) | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Allowable Kinetic Energy (J) | Connection port location | Switch | Lead wire (m) | Number of switches | Port types | Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
486.03 € | 1 | 26 Days | 190° | 1 to Less Than 3 | 10 | 0.005 to Less Than 0.01 | 0.007 | Standard type | M9NW | 0.5 | 2 pcs. | M5 | Standard type | ||
493.56 € | 1 | 26 Days | 190° | 1 to Less Than 3 | 10 | 0.005 to Less Than 0.01 | 0.007 | Standard type | M9NW | 3 | 2 pcs. | M5 | Standard type | ||
482.23 € | 1 | 26 Days | 190° | 1 to Less Than 3 | 10 | 0.005 to Less Than 0.01 | 0.007 | Standard type | M9P | 0.5 | 2 pcs. | M5 | Standard type | ||
628.56 € | 1 | 26 Days | [90°] 90° | 6 to Less Than 10 | 50 | 0.01 to Less Than 0.1 | 0.081 | Standard type | A93 | 0.5 | 2 pcs. | Rc 1/8 | Made to order specifications | ||
587.44 € | 1 | 26 Days | [180°] 180° | 6 to Less Than 10 | 50 | 0.01 to Less Than 0.1 | 0.081 | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | Made to order specifications | ||
587.44 € | 1 | 26 Days | [90°] 90° | 6 to Less Than 10 | 50 | 0.01 to Less Than 0.1 | 0.081 | Standard type | Without auto switch (built-in magnet) | None | None | Rc 1/8 | Made to order specifications |