Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
MRQBS32-5CA |
MRQBS32-5CB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle of Oscillation A | Torque (N▪m) | Tube Nominal Diameter | Allowable Kinetic Energy (J) | Switch | Lead wire (m) | Number of switches | Port types | Made to order specifications | Connector type | Specifications | Cushioning | Stroke (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
621.06 € | 1 | 26 Days | [Any Setting Type] 80° to 100° | 1 | 32 | 0.023 | Without auto switch (built-in magnet) | None | None | Rc | None | None | Standard type | With air cushion on the linear motion parts | 5 | ||
646.19 € | 1 | 26 Days | [Any Setting Type] 170° to 190° | 1 | 32 | 0.023 | Without auto switch (built-in magnet) | None | None | Rc | None | None | Standard type | With air cushion on the linear motion parts | 5 |
Loading...
Type | Axis output of rotary actuator on one side | Main Body Shape | Block shape | Torque(N▪m) | 1 to Less Than 3 |
---|---|---|---|---|---|
Operation Method | Single rack | Usage Environment/Application | Standard | Rigidity and accuracy | Standard |
Valve | Available | Allowable Kinetic Energy(J) | 0.01 to Less Than 0.1 | Operating Pressure Range(MPa) | 0.15::0.7 |
Configure
Basic Attributes
Angle of Oscillation A
Type
Torque(N▪m)
Tube Nominal Diameter
Allowable Kinetic Energy(J)
Switch
Lead wire(m)
Number of switches
Port types
Made to order specifications
Connector type
Specifications
Cushioning
Stroke(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes