Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AL40-N04-Z-A
Part Number
|
---|
AL40-N04-Z-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Pressure Unit | Case Guard | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
46.11 € | 1 | 26 Days | 135 | NPT | 1/2 | [Not Provided] No Drain Cock | [Resin] Polycarbonate Case | NPT | 1/2 | 50 | [Right Direction] Left to Right | 40 | Without optional mounting parts | psi, °F | None |
Loading...
This page is AL10-60-A, Lubricator, part number AL40-N04-Z-A.
You can find the detail information about specifications and dimensions on part number AL40-N04-Z-A.
Configure
Basic Attributes
Drain Exhaust
Case
Flow Direction
Type
Oil Storage Capacity(cm3)
IN Side, Connection Type
IN Side, Plumbing Thread Nominal
OUT Side, Connection Type
OUT Side, Plumbing Thread Nominal
Size of Body
Accessory
Pressure Unit
Case Guard
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AL10-M5-2Z-A |
AL10-M5-3-A |
AL10-M5-36R-A |
AL40-N04B-23-A |
AL40-N04B-3-A |
AL40-N04B-3Z-A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | Case | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Min. Dripping Flow Rate (l/min) | Flow Direction | Size of Body | Accessory | Pressure Unit | Case Guard |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.40 € | 1 | 26 Days | 7 | M | M5 | [Not Provided] No Drain Cock | [Metal] Metal case | M | M5 | 4 | [Right Direction] Left to Right | 10 | Without optional mounting parts | psi, °F | None | ||
24.00 € | 1 | 26 Days | 7 | M | M5 | [Manual] With Drain Cock | [Resin] Polycarbonate Case | M | M5 | 4 | [Right Direction] Left to Right | 10 | Without optional mounting parts | MPa | None | ||
24.77 € | 1 | 26 Days | 7 | M | M5 | [Manual] With Drain Cock | [Nylon] Nylon Case | M | M5 | 4 | [Left Direction] Right to Left | 10 | Without optional mounting parts | MPa | None | ||
58.58 € | 1 | 26 Days | 135 | NPT | 1/2 | [Manual] With Drain Cock | [Metal] Metal case | NPT | 1/2 | 50 | [Right Direction] Left to Right | 40 | With Bracket | MPa | None | ||
51.97 € | 1 | 26 Days | 135 | NPT | 1/2 | [Manual] With Drain Cock | [Resin] Polycarbonate Case | NPT | 1/2 | 50 | [Right Direction] Left to Right | 40 | With Bracket | MPa | None | ||
51.97 € | 1 | 26 Days | 135 | NPT | 1/2 | [Manual] With Drain Cock | [Resin] Polycarbonate Case | NPT | 1/2 | 50 | [Right Direction] Left to Right | 40 | With Bracket | psi, °F | None |