AL10-60-A, Lubricator (Part Numbers - CAD Download)

AL10-60-A, Lubricator
[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL50-N06-RZ-A

Part Number
AL50-N06-RZ-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Oil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Case OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)
Flow Direction Size of Body Accessory Pressure Unit Case Guard

66.84 €

1 26 Days 135NPT3/4[Not Provided] No Drain Cock[Resin] Polycarbonate CaseNPT3/4190[Left Direction] Right to Left50Without optional mounting partspsi, °FNone

Loading...

  1. 1

Tech Support