AL10-60-A, Lubricator (Part Numbers - CAD Download)

AL10-60-A, Lubricator
[Features]
· Improved visibility and environmental resistance.
& nbsp Bowl is completely covered by a transparent bowl guard.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AL20-02B-6-A

Part Number
AL20-02B-6-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Oil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Case OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)
Flow Direction Size of Body Accessory Pressure Unit Case Guard

35.15 €

1 26 Days 25Rc1/4[Not Provided] No Drain Cock[Nylon] Nylon CaseRc1/415[Right Direction] Left to Right20With BracketMPaNone

Loading...

  1. 1

This page is AL10-60-A, Lubricator, part number AL20-02B-6-A.
You can find the detail information about specifications and dimensions on part number AL20-02B-6-A.

Variation of this product

Part Number
AL10-M5-2Z-A
AL10-M5-3-A
AL10-M5-36R-A
AL20-02B-6C-A
AL20-02B-A
AL20-02B-C-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Oil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust Case OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Min. Dripping Flow Rate
(l/min)
Flow Direction Size of Body Accessory Pressure Unit Case Guard

26.40 €

1 26 Days 7MM5[Not Provided] No Drain Cock[Metal] Metal caseMM54[Right Direction] Left to Right10Without optional mounting partspsi, °FNone

24.00 €

1 26 Days 7MM5[Manual] With Drain Cock[Resin] Polycarbonate CaseMM54[Right Direction] Left to Right10Without optional mounting partsMPaNone

24.77 €

1 26 Days 7MM5[Manual] With Drain Cock[Nylon] Nylon CaseMM54[Left Direction] Right to Left10Without optional mounting partsMPaNone

40.15 €

1 26 Days 25Rc1/4[Not Provided] No Drain Cock[Nylon] Nylon CaseRc1/415[Right Direction] Left to Right20With BracketMPaWith bowl guard

33.45 €

1 26 Days 25Rc1/4[Not Provided] No Drain Cock[Resin] Polycarbonate CaseRc1/415[Right Direction] Left to Right20With BracketMPaNone

38.45 €

1 26 Days 25Rc1/4[Not Provided] No Drain Cock[Resin] Polycarbonate CaseRc1/415[Right Direction] Left to Right20With BracketMPaWith bowl guard

Tech Support