ALD600 / 900 Series D.P. Lube (Part Numbers - CAD Download)

ALD600 / 900 Series D.P. Lube
Lubricator with low lubricating oil consumption.
[Features]
· Centralized control of multi-point lubrication.
· Simplified oil feeding volume setting in which only the pressure differential is adjusted.
· Oil can be replenished by merely opening and closing the oil filler plug without stopping the air line.
· The condition of the generation of micromist can be checked from the oil filler port.
· Accessories: bracket / panel / float switch (for S1 and S2).

(i)Remark

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ALDU600-N06B

Part Number
ALDU600-N06B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Oil Storage Capacity
(cm3)
IN Side, Connection Type IN Side, Plumbing Thread Nominal Drain Exhaust OUT Side, Connection Type OUT Side, Plumbing Thread Nominal Size of Body Accessory Float switch Type

1,454.74 €

1 26 Days 2,000NPT3/4[Not Provided] Not ProvidedNPT3/41BBracketNoneD.P. Lube Unit

Loading...

  1. 1

Basic information

Case Glass Fiber Epoxy Resin, Polycarbonate Min. Dripping Flow Rate(l/min) 102 Flow Direction Left to Right

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360