Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALDU600-N10P
Part Number
|
---|
ALDU600-N10P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Size of Body | Accessory | Float switch | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,577.40 € | 1 | Quote | 2,000 | NPT | 1 | [Not Provided] Not Provided | NPT | 1 | 1B | Panel | None | D.P. Lube Unit |
Loading...
Case | Glass Fiber Epoxy Resin, Polycarbonate | Min. Dripping Flow Rate(l/min) | 102 | Flow Direction | Left to Right |
---|
This page is ALD600 / 900 Series D.P. Lube, part number ALDU600-N10P.
You can find the detail information about specifications and dimensions on part number ALDU600-N10P.
Configure
Basic Attributes
Drain Exhaust
Type
Oil Storage Capacity(cm3)
IN Side, Connection Type
IN Side, Plumbing Thread Nominal
OUT Side, Connection Type
OUT Side, Plumbing Thread Nominal
Size of Body
Accessory
Float switch
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ALD600-10 |
ALD600-10B |
ALD600-10B-S2 |
ALDU900-12 |
ALDU900-12-S1 |
ALDU900-12B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Oil Storage Capacity (cm3) | IN Side, Connection Type | IN Side, Plumbing Thread Nominal | Drain Exhaust | OUT Side, Connection Type | OUT Side, Plumbing Thread Nominal | Size of Body | Accessory | Float switch | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,226.84 € | 1 | 39 Days | 2,000 | Rc | 1 | [Not Provided] Not Provided | Rc | 1 | 1B | None | None | D.P. Lube (single unit) | ||
1,261.94 € | 1 | 26 Days | 2,000 | Rc | 1 | [Not Provided] Not Provided | Rc | 1 | 1B | Bracket | None | D.P. Lube (single unit) | ||
1,389.89 € | 1 | 26 Days | 2,000 | Rc | 1 | Float switch | Rc | 1 | 1B | Bracket | 1a (without oil OFF) | D.P. Lube (single unit) | ||
3,505.18 € | 1 | 26 Days | 5,000 | Rc | 1 1/4 | [Not Provided] Not Provided | Rc | 1 1/4 | 2B | None | None | D.P. Lube Unit | ||
3,633.15 € | 1 | 26 Days | 5,000 | Rc | 1 1/4 | Float switch | Rc | 1 1/4 | 2B | None | 1b (without oil ON) | D.P. Lube Unit | ||
3,540.27 € | 1 | 26 Days | 5,000 | Rc | 1 1/4 | [Not Provided] Not Provided | Rc | 1 1/4 | 2B | Bracket | None | D.P. Lube Unit |