Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ARM5AB1-508-A
Part Number
|
---|
ARM5AB1-508-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Pressure Unit | Mounting Method | Connected Number | Common Air Supply Block Mounting Position | In and Out Piping Position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
232.00 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 5 stations | L side (left side) | IN: bottom |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Manifold shaped | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type | Usage Environment | Standard | Adverse Current Function | Presence (Imbalance Type) |
Operating Pressure Range(MPa) | null::1.0 |
This page is Manifold Regulator, Centralized Supply Type, ARM5A Series, part number ARM5AB1-508-A.
You can find the detail information about specifications and dimensions on part number ARM5AB1-508-A.
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Type
Supply Side Connection Diameter
Control Side Connection Diameter
Set Pressure
Pressure Unit
Mounting Method
Connected Number
Common Air Supply Block Mounting Position
In and Out Piping Position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ARM5AA1-120-A |
ARM5AA1-207-A |
ARM5AA1-207-A1 |
ARM5AB1-508-A1 |
ARM5AB1-510-A |
ARM5AB1-510-CZ |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Pressure Unit | Mounting Method | Connected Number | Common Air Supply Block Mounting Position | In and Out Piping Position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74.98 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Elbows Fitting | φ6 | [Single-Action] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 1 station | L side (left side) | IN: bottom | ||
108.81 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Double | L side (left side) | IN: bottom | ||
110.68 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ4 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | Double | L side (left side) | IN: bottom | ||
236.58 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.35 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 5 stations | L side (left side) | IN: bottom | ||
232.00 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Straight Fitting | φ8 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | DIN rail mounting | 5 stations | L side (left side) | IN: bottom | ||
249.35 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Straight Fitting | φ8 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: psi | DIN rail mounting | 5 stations | B side (both sides) | IN: bottom |