Manifold Regulator, Centralized Supply Type, ARM5A Series (Part Numbers - CAD Download)

Manifold Regulator, Centralized Supply Type, ARM5A Series
Manifold regulator with selectable single-action fitting size.
[Features]
· Centralized air supply type.
· 2 mounting types can be selected: direct mounting and DIN rail mounting.
· Backflow function equipped as standard.
· Stations: 1 to 10.
· Centralized supply (IN) piping position: bottom (1), top (2).
· With/without pressure gauge.

(i)Remark

  • ■ SMC Product Line
    Webpages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a model number.

    ■ Products Planned for Online Release
    Air cylinder-related product pages will be released on this site on an ad-hoc basis.
    CQ2, MG types, etc., are already available. Click here to check.
    *Vacuum equipment, FRLs, solenoid valves, etc., will also be released on dedicated pages on this site on an ad-hoc basis.
    *The information above is correct as of December 2018.
  • See the catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ARM5AB1-129-B1

Part Number
ARM5AB1-129-B1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Set Pressure Pressure Unit Mounting Method Connected Number Common Air Supply Block Mounting Position In and Out Piping Position

85.03 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ8[Single-Action] Elbows Fittingφ6[With Pressure Gauge] With Pressure Gauge0.05 to 0.35 MPaNameplate and pressure gauge units: MPaDIN rail mounting1 stationR side (right side)IN: bottom

Loading...

  1. 1

Basic information

Regulator, Pressure Boosting Valve Regulator Regulator Type Manifold shaped Applicable Fluid Air
Shape One-Touch Coupling Type Usage Environment Standard Adverse Current Function Presence (Imbalance Type)
Operating Pressure Range(MPa) null::1.0

This page is Manifold Regulator, Centralized Supply Type, ARM5A Series, part number ARM5AB1-129-B1.
You can find the detail information about specifications and dimensions on part number ARM5AB1-129-B1.

Variation of this product

Part Number
ARM5AA1-120-A
ARM5AA1-207-A
ARM5AA1-207-A1
ARM5AB1-207-A
ARM5AB1-207-C
ARM5AB1-208-A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Exhaust Mechanism Supply Side, Connection Type Supply Side Connection Diameter Control Side Connection Types Control Side Connection Diameter Pressure Gauge Set Pressure Pressure Unit Mounting Method Connected Number Common Air Supply Block Mounting Position In and Out Piping Position

74.98 €

1 26 Days [Provided] Relief[Single-Action] Elbows Fittingφ6[Single-Action] Elbows Fittingφ6[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDirect mounting1 stationL side (left side)IN: bottom

108.81 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDirect mountingDoubleL side (left side)IN: bottom

110.68 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.35 MPaNameplate and pressure gauge units: MPaDirect mountingDoubleL side (left side)IN: bottom

119.76 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDIN rail mountingDoubleL side (left side)IN: bottom

137.11 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ4[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDIN rail mountingDoubleB side (both sides)IN: bottom

119.76 €

1 26 Days [Provided] Relief[Single-Action] Straight Fittingφ6[Single-Action] Straight Fittingφ6[With Pressure Gauge] With Pressure Gauge0.05 to 0.7 MPaNameplate and pressure gauge units: MPaDIN rail mountingDoubleL side (left side)IN: bottom

Tech Support