Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ARM5BA-608-A |
ARM5BA-620-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Exhaust Mechanism | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Set Pressure | Pressure Unit | Mounting Method | Connected Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
246.65 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Straight Fitting | φ6 | [Single-Action] Straight Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 6 stations | ||
268.60 € | 1 | 26 Days | [Provided] Relief | [Single-Action] Elbows Fitting | φ6 | [Single-Action] Elbows Fitting | φ6 | [With Pressure Gauge] With Pressure Gauge | 0.05 to 0.7 MPa | Nameplate and pressure gauge units: MPa | Direct mounting | 6 stations |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Manifold shaped | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | One-Touch Coupling Type | Usage Environment | Standard | Adverse Current Function | Presence (Imbalance Type) |
Operating Pressure Range(MPa) | null::1.0 |
Configure
Basic Attributes
Exhaust Mechanism
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Type
Supply Side Connection Diameter
Control Side Connection Diameter
Set Pressure
Pressure Unit
Mounting Method
Connected Number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes