Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ITVH2020-21N2BS3
Part Number
|
---|
ITVH2020-21N2BS3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Monitor Output | Cable Connector Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,697.69 € | 1 | 26 Days | [NPT] NPT | 1/4 | [NPT] NPT | 1/4 | [Not Provided] No Pressure Gauge | [0 to 5 V DC] Voltage Source Type 0 to 5 V DC | Flat-type bracket | bar | Analog output 1 to 5 V DC | Straight type 3 m |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Exhaust Mechanism | Available |
Adverse Current Function | NA | Flow Direction | Left to Right | Power Supply Voltage | 24 V DC |
This page is ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator, part number ITVH2020-21N2BS3.
You can find the detail information about specifications and dimensions on part number ITVH2020-21N2BS3.
Configure
Basic Attributes
Supply Side, Connection Type
Control Side Connection Types
Pressure Gauge
Input Signal / Communication Signal
Type
Supply Side Connection Diameter
Control Side Connection Diameter
Accessory
Pressure Unit
Monitor Output
Cable Connector Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ITVH2020-01F2BN3 |
ITVH2020-01F2BS |
ITVH2020-01F2BS3 |
ITVH2020-312BL |
ITVH2020-312CL |
ITVH2020-312N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Monitor Output | Cable Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,663.52 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | bar | Analog output 1 to 5 V DC | No cable connector | ||
1,697.69 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | MPa | Analog output 1 to 5 V DC | Straight type 3 m | ||
1,697.69 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | bar | Analog output 1 to 5 V DC | Straight type 3 m | ||
1,697.69 € | 1 | 26 Days | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [0 to 10 V DC] Voltage Source Type 0 to 10 V DC | Flat-type bracket | MPa | Analog output 1 to 5 V DC | Right-angle type 3 m | ||
1,697.69 € | 1 | 26 Days | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [0 to 10 V DC] Voltage Source Type 0 to 10 V DC | L-bracket | MPa | Analog output 1 to 5 V DC | Right-angle type 3 m | ||
1,658.97 € | 1 | 26 Days | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [0 to 10 V DC] Voltage Source Type 0 to 10 V DC | No bracket | MPa | Analog output 1 to 5 V DC | No cable connector |