Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ITVH2020-012S
Part Number
|
---|
ITVH2020-012S |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Monitor Output | Cable Connector Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,693.15 € | 1 | 26 Days | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | No bracket | MPa | Analog output 1 to 5 V DC | Straight type 3 m |
Loading...
Regulator, Pressure Boosting Valve | Regulator | Regulator Type | Electropneumatic | Applicable Fluid | Air |
---|---|---|---|---|---|
Shape | Standard | Usage Environment | Standard | Exhaust Mechanism | Available |
Adverse Current Function | NA | Flow Direction | Left to Right | Power Supply Voltage | 24 V DC |
This page is ITVH2000 Series 3.0 MPa High-Pressure Electro-Pneumatic Regulator, part number ITVH2020-012S.
You can find the detail information about specifications and dimensions on part number ITVH2020-012S.
Configure
Basic Attributes
Pressure Gauge
Input Signal / Communication Signal
Type
Supply Side, Connection Type
Supply Side Connection Diameter
Control Side Connection Types
Control Side Connection Diameter
Accessory
Pressure Unit
Monitor Output
Cable Connector Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ITVH2020-012BL3 |
ITVH2020-013BL |
ITVH2020-01F2BN3 |
ITVH2020-01F2BS |
ITVH2020-01F2BS3 |
ITVH2020-01F2CL3 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Supply Side, Connection Type | Supply Side Connection Diameter | Control Side Connection Types | Control Side Connection Diameter | Pressure Gauge | Input Signal / Communication Signal | Accessory | Pressure Unit | Monitor Output | Cable Connector Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,697.69 € | 1 | 26 Days | Rc | 1/4 | Rc | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | bar | Analog output 1 to 5 V DC | Right-angle type 3 m | ||
1,697.69 € | 1 | 26 Days | Rc | 3/8 | Rc | 3/8 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | MPa | Analog output 1 to 5 V DC | Right-angle type 3 m | ||
1,663.52 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | bar | Analog output 1 to 5 V DC | No cable connector | ||
1,697.69 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | MPa | Analog output 1 to 5 V DC | Straight type 3 m | ||
1,697.69 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | Flat-type bracket | bar | Analog output 1 to 5 V DC | Straight type 3 m | ||
1,697.69 € | 1 | 26 Days | G | 1/4 | G | 1/4 | [Not Provided] No Pressure Gauge | [DC 4-20mA] DC 4-20mA | L-bracket | bar | Analog output 1 to 5 V DC | Right-angle type 3 m |