Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC30-F02G-V-B
Part Number
|
---|
AC30-F02G-V-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.82 € | 1 | 26 Days | G1/4 | [Resin] Polycarbonate Case | NA | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 30 | None | None | Yes | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment |
Loading...
Regulator Unit Combination | Air Filter + Regulator + Lubricator | Filter, Filtration Level | 5μm | Usage Environment | Air powered tools |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 | Exhaust Structure | Relief type |
This page is AC20-B to AC60-B, Modular Type, Air Filter + Regulator + Lubricator, part number AC30-F02G-V-B.
You can find the detail information about specifications and dimensions on part number AC30-F02G-V-B.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Size of Body
Check Valve
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Drain Outlet
Lubricator Oil Discharge Outlet
Pressure Unit
T shape spacer
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC20-01C-B |
AC20-01CE-B |
AC20-01CG-B |
AC30-F03-1-B |
AC30-F03-2-B |
AC30-F03-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Case Guard | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | T shape spacer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.03 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [No (With Pressure Port Plug)] No Pressure Gauge | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | ||
97.35 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | ||
97.34 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | ||
90.53 € | 1 | 26 Days | G3/8 | [Resin] Polycarbonate Case | NA | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [No (With Pressure Port Plug)] No Pressure Gauge | 30 | None | None | None | 0.02 to 0.2 MPa | With drain cock | Without drain cock | MPa | No attachment | ||
98.79 € | 1 | 26 Days | G3/8 | - | NA | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [No (With Pressure Port Plug)] No Pressure Gauge | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment | ||
90.53 € | 1 | 4 Days | G3/8 | [Resin] Polycarbonate Case | NA | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [No (With Pressure Port Plug)] No Pressure Gauge | 30 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | No attachment |