AC20-B to AC60-B, Modular Type, Air Filter + Regulator + Lubricator (Part Numbers - CAD Download)

AC20-B to AC60-B, Modular Type, Air Filter + Regulator + Lubricator
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC30-F03-STV-8-B

Part Number
AC30-F03-STV-8-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer

255.76 €

1 26 Days G3/8-NA[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge30NoneYesYes0.05 to 0.85 MPaWith drain cockWithout drain cockMPaMounting position: AF + T + AR + AL

Loading...

  1. 1

Basic information

Regulator Unit Combination Air Filter + Regulator + Lubricator Filter, Filtration Level 5μm Usage Environment Air powered tools
Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1 Exhaust Structure Relief type

This page is AC20-B to AC60-B, Modular Type, Air Filter + Regulator + Lubricator, part number AC30-F03-STV-8-B.
You can find the detail information about specifications and dimensions on part number AC30-F03-STV-8-B.

Variation of this product

Part Number
AC20-01C-B
AC20-01CE-B
AC20-01CG-B
AC30-F03-V-8-B
AC30-F03-V-B
AC30-F03C-3R-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Case Material Case Guard Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit T shape spacer

87.03 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNA[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[No (With Pressure Port Plug)] No Pressure Gauge20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachment

97.35 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNA[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachment

97.34 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNA[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachment

165.47 €

1 26 Days G3/8-NA[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge30NoneNoneYes0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachment

123.50 €

1 26 Days G3/8[Resin] Polycarbonate CaseNA[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge30NoneNoneYes0.05 to 0.85 MPaWith drain cockWithout drain cockMPaNo attachment

122.47 €

1 26 Days G3/8[Resin] Polycarbonate CaseNA[Reverse Flow (Right to Left)] Flow Direction[Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[No (With Pressure Port Plug)] No Pressure Gauge30NoneNoneNone0.05 to 0.85 MPaWith drain cockLubricator with drain cockMPaNo attachment

Tech Support