Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
AC20A-02E-B |
AC20A-02G-B |
AC20A-02M-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.48 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | ||
69.48 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | ||
72.69 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa |
Loading...
Regulator Unit Combination | Filter Regulator + Lubricator | Filter, Filtration Level | 5μm | Usage Environment | Air powered tools |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Exhaust Structure
Size of Body
Check Valve
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Drain Outlet
Lubricator Oil Discharge Outlet
Pressure Unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes