AC20A-B to AC60A-B, Modular Type, Filter Regulator + Lubricator (Part Numbers - CAD Download)

AC20A-B to AC60A-B, Modular Type, Filter Regulator + Lubricator
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC40A-03E-K-B

Part Number
AC40A-03E-K-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit

154.37 €

1 26 Days Rc3/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40YesNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Usage Environment Air powered tools
Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

This page is AC20A-B to AC60A-B, Modular Type, Filter Regulator + Lubricator, part number AC40A-03E-K-B.
You can find the detail information about specifications and dimensions on part number AC40A-03E-K-B.

Variation of this product

Part Number
AC20A-01E-B
AC20A-01E-V-B
AC20A-01G-B
AC40A-04-2-B
AC40A-04-B
AC40A-04-V-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit

69.48 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

100.40 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneNoneYes0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

69.48 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)20NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

125.47 €

1 26 Days Rc1/2ResinNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge40NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

112.35 €

1 26 Days Rc1/2[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge40NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

158.16 €

1 26 Days Rc1/2[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge40NoneNoneYes0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

Tech Support