AC20A-B to AC60A-B, Modular Type, Filter Regulator + Lubricator (Part Numbers - CAD Download)

AC20A-B to AC60A-B, Modular Type, Filter Regulator + Lubricator
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AC40A-F04E-2-B
AC40A-F04E-8-B
AC40A-F04E-B
AC40A-F04G-2-B
AC40A-F04G-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Check Valve Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Lubricator Oil Discharge Outlet Pressure Unit

135.77 €

1 26 Days G1/2-NARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

159.37 €

1 26 Days G1/2-NARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

122.66 €

1 Same day

Stock

G1/2[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)40NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

135.77 €

1 26 Days G1/2-NARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

122.66 €

1 28 Days G1/2[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNoneNone0.05 to 0.85 MPaWith drain cockWithout drain cockMPa

Loading...

  1. 1

Basic information

Regulator Unit Combination Filter Regulator + Lubricator Filter, Filtration Level 5μm Usage Environment Air powered tools
Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

Tech Support