Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC40A-F04CE3-ZA-B
Part Number
|
---|
AC40A-F04CE3-ZA-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
230.19 € | 1 | 26 Days | G1/2 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Pressure Switch] Digital Pressure Switch | 40 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa/psi, °F |
Loading...
Regulator Unit Combination | Filter Regulator + Lubricator | Filter, Filtration Level | 5μm | Usage Environment | Air powered tools |
---|---|---|---|---|---|
Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
This page is AC20A-B to AC60A-B, Modular Type, Filter Regulator + Lubricator, part number AC40A-F04CE3-ZA-B.
You can find the detail information about specifications and dimensions on part number AC40A-F04CE3-ZA-B.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Exhaust Structure
Size of Body
Check Valve
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Drain Outlet
Lubricator Oil Discharge Outlet
Pressure Unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC20A-01E-B |
AC20A-01E-V-B |
AC20A-01G-B |
AC40A-F04CG-8-B |
AC40A-F04CG-B |
AC40A-F04CG-R-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Check Valve | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Lubricator Oil Discharge Outlet | Pressure Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
69.48 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | ||
100.40 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 20 | None | None | Yes | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | ||
69.48 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | ||
190.77 € | 1 | 26 Days | G1/2 | - | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | ||
154.06 € | 1 | 26 Days | G1/2 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa | ||
154.06 € | 1 | 26 Days | G1/2 | [Resin] Polycarbonate Case | NA | Relief type | [Reverse Flow (Right to Left)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | None | 0.05 to 0.85 MPa | With drain cock | Without drain cock | MPa |