AC20B-B to AC60B-B, Modular Type, Air Filter + Regulator (Part Numbers - CAD Download)

AC20B-B to AC60B-B, Modular Type, Air Filter + Regulator
[Features]
· Improved visibility and environmental resistance.
· The bowl is completely covered by transparent bowl guard.
& nbspThe inside can be seen from all angles (360°).
& nbspThe bowl is completely protected from the external environment, helping improve safety.
· Easy to work with.
& nbspThe element and bowl are combined into one unit, making it possible to replace the element by hand.
· The amount of space required for maintenance has been reduced.

(i)Remark

  • Refer to the catalog for details on product specifications.
  • Product images may be representative. Refer to the manufacturer's catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AC30B-N03G-B

Part Number
AC30B-N03G-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

67.74 €

1 26 Days NPT3/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)30NoneNone0.05 to 0.85 MPaWith drain cockMPaNone

Loading...

  1. 1

Basic information

Regulator Unit Combination Air Filter + Regulator Filter, Filtration Level 5μm Usage Environment Air powered tools
Compressed Air Quality General Dry Air Max. Working Pressure(MPa) 1

This page is AC20B-B to AC60B-B, Modular Type, Air Filter + Regulator, part number AC30B-N03G-B.
You can find the detail information about specifications and dimensions on part number AC30B-N03G-B.

Variation of this product

Part Number
AC20B-01E-V1-B
AC20B-01M-B
AC20B-02-B
AC40B-02-B
AC40B-02CG-B
AC40B-03-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection Diameter Case Material Case Guard Exhaust Structure Flow Direction Drain Cock Pressure Gauge Size of Body Pressure Switch Residual Pressure Relief 3-Port Connection Valve Set Pressure Drain Outlet Pressure Unit T shape spacer

86.19 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator)20NoneMounting position: V + AF + AR□K0.05 to 0.85 MPaWith drain cockMPaNone

58.47 €

1 26 Days Rc1/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone)20NoneNone0.05 to 0.85 MPaWith drain cockMPaNone

44.97 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge20NoneNone0.05 to 0.85 MPaWith drain cockMPaNone

74.56 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge40NoneNone0.05 to 0.85 MPaWith drain cockMPaNone

116.21 €

1 26 Days Rc1/4[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions[With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator)40NoneNone0.05 to 0.85 MPaWith drain cockMPaNone

74.56 €

1 26 Days Rc3/8[Resin] Polycarbonate CaseNARelief type[Standard Flow (Left to Right)] Flow Direction[Manual] Manual[No (With Pressure Port Plug)] No Pressure Gauge40NoneNone0.05 to 0.85 MPaWith drain cockMPaNone

Tech Support