Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC40C-03G-V1-B
Part Number
|
---|
AC40C-03G-V1-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Pressure Unit | T shape spacer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.23 € | 1 | 26 Days | Rc3/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | Mounting position: V + AF + AFM + AR□K | 0.05 to 0.85 MPa | MPa | None |
Loading...
Regulator Unit Combination | Air Filter + Mist Separator + Regulator | Filter, Filtration Level | 5μm | Mist SeparatorFiltration Range | 0.3μm |
---|---|---|---|---|---|
Usage Environment | Air powered tools | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
Drain Outlet | With drain cock |
This page is AC20C-B to AC40C-B, Modular Type, Air Filter + Mist Separator + Regulator, part number AC40C-03G-V1-B.
You can find the detail information about specifications and dimensions on part number AC40C-03G-V1-B.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Exhaust Structure
Size of Body
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Pressure Unit
T shape spacer
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC20C-01M-B |
AC20C-02-2-B |
AC20C-02-B |
AC40C-04-B |
AC40C-04-V1-B |
AC40C-04CE-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Pressure Unit | T shape spacer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
133.74 € | 1 | 6 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | No attachment | 0.05 to 0.85 MPa | MPa | None | ||
106.32 € | 1 | 26 Days | Rc1/4 | - | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [No (With Pressure Port Plug)] No Pressure Gauge | 20 | None | No attachment | 0.05 to 0.85 MPa | MPa | None | ||
73.35 € | 1 | 26 Days | Rc1/4 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [No (With Pressure Port Plug)] No Pressure Gauge | 20 | None | No attachment | 0.05 to 0.85 MPa | MPa | None | ||
117.10 € | 1 | 26 Days | Rc1/2 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [No (With Pressure Port Plug)] No Pressure Gauge | 40 | None | No attachment | 0.05 to 0.85 MPa | MPa | None | ||
162.90 € | 1 | 26 Days | Rc1/2 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [No (With Pressure Port Plug)] No Pressure Gauge | 40 | None | Mounting position: V + AF + AFM + AR□K | 0.05 to 0.85 MPa | MPa | None | ||
199.10 € | 1 | 26 Days | Rc1/2 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.C. (Normally Closed) at non-pressurized without drain emissions | [With Standard Pressure Gauge] Square type inserted pressure gauge (with limit indicator) | 40 | None | No attachment | 0.05 to 0.85 MPa | MPa | None |