Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC40D-F03D-B
Part Number
|
---|
AC40D-F03D-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.90 € | 1 | 26 Days | G3/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [No (With Pressure Port Plug)] No Pressure Gauge | 40 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa |
Loading...
Regulator Unit Combination | Filter Regulator + Mist Separator | Filter, Filtration Level | 5μm | Mist SeparatorFiltration Range | 0.3μm |
---|---|---|---|---|---|
Usage Environment | Air powered tools | Compressed Air Quality | General Dry Air | Max. Working Pressure(MPa) | 1 |
This page is AC20D-B to AC40D-B, Modular Type, Filter Regulator + Mist Separator, part number AC40D-F03D-B.
You can find the detail information about specifications and dimensions on part number AC40D-F03D-B.
Configure
Basic Attributes
Case Material
Flow Direction
Drain Cock
Pressure Gauge
Type
Connection Diameter
Case Guard
Exhaust Structure
Size of Body
Pressure Switch
Residual Pressure Relief 3-Port Connection Valve
Set Pressure
Drain Outlet
Pressure Unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC20D-01E1-B |
AC20D-01G-B |
AC20D-01M-B |
AC40D-F03D-V-B |
AC40D-F03DG-B |
AC40D-F03DG-V1-B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection Diameter | Case Material | Case Guard | Exhaust Structure | Flow Direction | Drain Cock | Pressure Gauge | Size of Body | Pressure Switch | Residual Pressure Relief 3-Port Connection Valve | Set Pressure | Drain Outlet | Pressure Unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
167.58 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Pressure Switch] Digital Pressure Switch | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | ||
71.85 € | 1 | 26 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | ||
115.38 € | 1 | 6 Days | Rc1/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Manual] Manual | [With Standard Pressure Gauge] Round-shaped pressure gauge (with color zone) | 20 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | ||
219.69 € | 1 | 26 Days | G3/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [No (With Pressure Port Plug)] No Pressure Gauge | 40 | None | Mounting position: AW + AFM + V | 0.05 to 0.85 MPa | With drain cock | MPa | ||
184.19 € | 1 | 26 Days | G3/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | None | 0.05 to 0.85 MPa | With drain cock | MPa | ||
230.02 € | 1 | 26 Days | G3/8 | [Resin] Polycarbonate Case | NA | Relief type | [Standard Flow (Left to Right)] Flow Direction | [Auto / Manual] N.O. (Normally Open) at non-pressurized with drain emissions | [With Standard Pressure Gauge] Round Pressure Gauge (With Limit Indicator) | 40 | None | Mounting position: V + AW□K + AFM | 0.05 to 0.85 MPa | With drain cock | MPa |