2-Colour Display Digital Flow Switch, Separate Type, Sensor Part, PFM5 Series (Part Numbers - CAD Download)

2-Colour Display Digital Flow Switch, Separate Type, Sensor Part, PFM5 Series
[Features]
· Repeatability: ±1%F.S.
· Grease-free.
· Indicator function.
· Abundant piping variations.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PFM511-C6-2-R

Part Number
PFM511-C6-2-R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Operating Temperature Range
(℃)
Analog Voltage Output
(V)
Pipe Connection Direction Connection Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

211.90 €

1 26 Days 100~Less than 500Current[Single-Action Coupling] One-Touch Couplings (Straight)---10~60-2 Directions6With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone2 to 100 (50)NoneBracket (for the one without flow rate control valve)4 to 20

Loading...

  1. 1

Basic information

Type Flow Switch Fluid Type Air / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor/Monitor Configuration Separated sensor
Output Method Analog Pressure Resistance(MPa) 1 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 No. of Inputs 2 No. of Outputs 1
Power Supply Type DC Power Supply Voltage(V) 24±10% Liquid contact parts material Resin + Metal
Mounting Hole Available Display Analog Lamp Available
Liquid contact parts seal material Fluorine Rubber Acquired Standards CE Protective Structure IP40

This page is 2-Colour Display Digital Flow Switch, Separate Type, Sensor Part, PFM5 Series, part number PFM511-C6-2-R.
You can find the detail information about specifications and dimensions on part number PFM511-C6-2-R.

Variation of this product

Part Number
PFM510-01-1-N
PFM510-01-1-N-W
PFM510-01-1-NA-R
PFM511-C6-2-W
PFM511-C6-2-WR
PFM511-C6-2-Z
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Flow Rate Range (Max. Value)
(L/min)
Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Operating Temperature Range
(℃)
Analog Voltage Output
(V)
Pipe Connection Direction Connection Tube Diameter Lead Wire Handling Instructions Calibration Certificate included Flow rate control valve Custom-made Specifications Rating Flow Range
(L/min)
Accessory Option Analog Current Output
(mA)

189.05 €

1 26 Days 10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[1 to 5 V DC] 1 to 5 V2 Directions-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.2 to 10 (5)NoneNoneNone

194.47 €

1 26 Days 10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[1 to 5 V DC] 1 to 5 V2 Directions-With lead wire with connector (2 m)No Instruction ManualWithout calibration certificateNoneNone0.2 to 10 (5)Rubber cover for connector part (silicone rubber)NoneNone

212.94 €

1 26 Days 10~Less than 50VoltageFemale Thread[Rc (R)] Rc[1/8] 1/8-10~60[1 to 5 V DC] 1 to 5 V2 Directions-With lead wire with connector (2 m)No Instruction ManualWith Calibration CertificateNoneNone0.2 to 10 (5)NoneBracket (for the one without flow rate control valve)None

211.90 €

1 26 Days 100~Less than 500Current[Single-Action Coupling] One-Touch Couplings (Straight)----2 Directions6With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone2 to 100 (50)Rubber cover for connector part (silicone rubber)None4 to 20

217.32 €

1 26 Days 100~Less than 500Current[Single-Action Coupling] One-Touch Couplings (Straight)---10~60-2 Directions6With lead wire with connector (2 m)With Instruction Manual (Japanese and English)Without calibration certificateNoneNone2 to 100 (50)Rubber cover for connector part (silicone rubber)Bracket (for the one without flow rate control valve)4 to 20

189.05 €

1 26 Days 100~Less than 500Current[Single-Action Coupling] One-Touch Couplings (Straight)---10~60-2 Directions6No lead wire with connectorWith Instruction Manual (Japanese and English)Without calibration certificateNoneNone2 to 100 (50)NoneNone4 to 20

Tech Support