Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFM511-C6-2-A
Part Number
|
---|
PFM511-C6-2-A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow Rate Range (Max. Value) (L/min) | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Operating Temperature Range (℃) | Analog Voltage Output (V) | Pipe Connection Direction | Connection Tube Diameter | Lead Wire | Handling Instructions | Calibration Certificate included | Flow rate control valve | Custom-made Specifications | Rating Flow Range (L/min) | Accessory | Option | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
224.94 € | 1 | 26 Days | 100~Less than 500 | Current | [Single-Action Coupling] One-Touch Couplings (Straight) | - | - | -10~60 | - | 2 Directions | 6 | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | With Calibration Certificate | None | None | 2 to 100 (50) | None | None | 4 to 20 |
Loading...
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas / Carbonic Acid Gas / Argon | Sensor/Monitor Configuration | Separated sensor |
---|---|---|---|---|---|
Output Method | Analog | Pressure Resistance(MPa) | 1 | Flow Rate Type | Standard |
Operating Humidity Range(%) | 35::85 | No. of Inputs | 2 | No. of Outputs | 1 |
Power Supply Type | DC | Power Supply Voltage(V) | 24±10% | Liquid contact parts material | Resin + Metal |
Mounting Hole | Available | Display | Analog | Lamp | Available |
Liquid contact parts seal material | Fluorine Rubber | Acquired Standards | CE | Protective Structure | IP40 |
This page is 2-Colour Display Digital Flow Switch, Separate Type, Sensor Part, PFM5 Series, part number PFM511-C6-2-A.
You can find the detail information about specifications and dimensions on part number PFM511-C6-2-A.
Configure
Basic Attributes
Pipe Port Type
Plumbing Thread Type
Nominal Pipe Thread Size
Analog Voltage Output(V)
Type
Flow Rate Range (Max. Value)(L/min)
Analog Output Specification
Pipe Connection Direction
Connection Tube Diameter
Lead Wire
Handling Instructions
Calibration Certificate included
Flow rate control valve
Custom-made Specifications
Rating Flow Range(L/min)
Accessory
Option
Analog Current Output(mA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PFM510-01-1-N |
PFM510-01-1-N-W |
PFM510-01-1-NA-R |
PFM511-C6-2-A-R |
PFM511-C6-2-N |
PFM511-C6-2-R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flow Rate Range (Max. Value) (L/min) | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Operating Temperature Range (℃) | Analog Voltage Output (V) | Pipe Connection Direction | Connection Tube Diameter | Lead Wire | Handling Instructions | Calibration Certificate included | Flow rate control valve | Custom-made Specifications | Rating Flow Range (L/min) | Accessory | Option | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
189.05 € | 1 | 26 Days | 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | [1 to 5 V DC] 1 to 5 V | 2 Directions | - | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | None | None | None | ||
194.47 € | 1 | 26 Days | 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | [1 to 5 V DC] 1 to 5 V | 2 Directions | - | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 0.2 to 10 (5) | Rubber cover for connector part (silicone rubber) | None | None | ||
212.94 € | 1 | 26 Days | 10~Less than 50 | Voltage | Female Thread | [Rc (R)] Rc | [1/8] 1/8 | -10~60 | [1 to 5 V DC] 1 to 5 V | 2 Directions | - | With lead wire with connector (2 m) | No Instruction Manual | With Calibration Certificate | None | None | 0.2 to 10 (5) | None | Bracket (for the one without flow rate control valve) | None | ||
230.35 € | 1 | 26 Days | 100~Less than 500 | Current | [Single-Action Coupling] One-Touch Couplings (Straight) | - | - | -10~60 | - | 2 Directions | 6 | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | With Calibration Certificate | None | None | 2 to 100 (50) | None | Bracket (for the one without flow rate control valve) | 4 to 20 | ||
206.47 € | 1 | 26 Days | 100~Less than 500 | Current | [Single-Action Coupling] One-Touch Couplings (Straight) | - | - | -10~60 | - | 2 Directions | 6 | With lead wire with connector (2 m) | No Instruction Manual | Without calibration certificate | None | None | 2 to 100 (50) | None | None | 4 to 20 | ||
211.90 € | 1 | 26 Days | 100~Less than 500 | Current | [Single-Action Coupling] One-Touch Couplings (Straight) | - | - | -10~60 | - | 2 Directions | 6 | With lead wire with connector (2 m) | With Instruction Manual (Japanese and English) | Without calibration certificate | None | None | 2 to 100 (50) | None | Bracket (for the one without flow rate control valve) | 4 to 20 |