• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 to 15:00 (CEST) 16/6/2024. We apologize for the inconvenience.

2-Colour Display Digital Flow Switch, PFMB7 Series (Part Numbers - CAD Download)

2-Colour Display Digital Flow Switch, PFMB7 Series
A digital flow switch for power-saving management.
[Features]
· A single unit can measure a wide range of flow rates.
· Compact and space saving.
· Integrated flow rate control valve.
· Response time: Can be selected from 50 ms (0.05 s) / 0.1 s / 0.5 s / 1.0 s / 2.0 s.
· Grease-free.
· Piping variations.
· Reversible display.
· The digital display allows "visualization" of the flow rate.
· 2-color display with good visibility.
· Can be remote operated with accumulated pulse output.

(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PFMB7102-04-BW-MR
PFMB7102-04-EW-MR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Pipe Port Type Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs No. of Outputs Analog Voltage Output
(V)
Analog Current Output
(mA)
Pipe Connection Direction Connection Tube Diameter Mounting Hole Display Lamp Acquired Standards Unit Specifications Lead Wire Calibration Certificate included Flow rate control valve Piping Specification Rating Flow Range
(L/min)
Accessory Option Output Specification Analog Current Output
(mA)

303.76 €

1 26 Days 500~Less than 5000PNP Open Collector-Female Thread[Rc (R)] Rc[1/2] 1/21.2-10~6035~8512--2 Directions-AvailableDigitalAvailableCESI unit fixedLead wire with connector (2 m)Without calibration certificateNone-10 to 1,000Rubber cover for connector (Silicone rubber)With BracketNoneNone

303.76 €

1 26 Days 500~Less than 5000PNP Open Collector / AnalogVoltageFemale Thread[Rc (R)] Rc[1/2] 1/21.2-10~6035~8512[1 to 5 V DC] 1 to 5 V-2 Directions-AvailableDigitalAvailableCESI unit fixedLead wire with connector (2 m)Without calibration certificateNone-10 to 1,000Rubber cover for connector (Silicone rubber)With BracketNoneNone

Loading...

  1. 1

Basic information

Type Flow Switch Fluid Type Air / Nitrogen Gas Sensor/Monitor Configuration Display Integrated
Pressure Type Standard Flow Rate Type Standard Power Supply Type DC
Power Supply Voltage(V) 12 to 24 ±10% Liquid contact parts material Resin + Metal Protective Structure IP40

Tech Support