Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFMB7102-F04-F
Part Number
|
---|
PFMB7102-F04-F |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Pipe Connection Direction | Connection Tube Diameter | Mounting Hole | Display | Lamp | Acquired Standards | Unit Specifications | Lead Wire | Calibration Certificate included | Flow rate control valve | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Output Specification | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
282.69 € | 1 | 4 Days | 500~Less than 5000 | PNP Open Collector / Analog | Current | Female Thread | [G] G | [1/2] 1/2 | 1.2 | - | - | - | 2 | - | [DC 4-20mA] DC 4-20mA | - | - | - | - | - | - | Unit switching function | Lead wire with connector (2 m) | Without calibration certificate | None | Straight | 10 to 1000 | None | None | - | - |
Loading...
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas | Sensor/Monitor Configuration | Display Integrated |
---|---|---|---|---|---|
Pressure Type | Standard | Flow Rate Type | Standard | Power Supply Type | DC |
Power Supply Voltage(V) | 12 to 24 ±10% | Liquid contact parts material | Resin + Metal | Protective Structure | IP40 |
This page is 2-Colour Display Digital Flow Switch, PFMB7 Series, part number PFMB7102-F04-F.
You can find the detail information about specifications and dimensions on part number PFMB7102-F04-F.
Configure
Basic Attributes
Output Method
Plumbing Thread Type
Nominal Pipe Thread Size
No. of Inputs
Analog Voltage Output(V)
Pipe Connection Direction
Connection Tube Diameter
Output Specification
Analog Current Output(mA)
Type
Flow Rate Range (Max. Value)(L/min)
Analog Output Specification
Pipe Port Type
No. of Outputs
Unit Specifications
Lead Wire
Calibration Certificate included
Flow rate control valve
Piping Specification
Rating Flow Range(L/min)
Accessory
Option
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PFMB7102-04-A-MA |
PFMB7102-04-A-MR |
PFMB7102-04-A-MRA |
PFMB7102-F04-F-A |
PFMB7102-F04-F-M |
PFMB7102-F04-F-MA |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Pipe Connection Direction | Connection Tube Diameter | Mounting Hole | Display | Lamp | Acquired Standards | Unit Specifications | Lead Wire | Calibration Certificate included | Flow rate control valve | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
319.69 € | 1 | 26 Days | 500~Less than 5000 | NPN Open Collector | - | Female Thread | [Rc (R)] Rc | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | - | - | 2 Directions | - | Available | Digital | Available | CE | SI unit fixed | Lead wire with connector (2 m) | With Calibration Certificate | None | - | 10 to 1,000 | None | None | None | None | ||
293.89 € | 1 | 26 Days | 500~Less than 5000 | NPN Open Collector | - | Female Thread | [Rc (R)] Rc | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | - | - | 2 Directions | - | Available | Digital | Available | CE | SI unit fixed | Lead wire with connector (2 m) | Without calibration certificate | None | - | 10 to 1,000 | None | With Bracket | None | None | ||
330.90 € | 1 | 26 Days | 500~Less than 5000 | NPN Open Collector | - | Female Thread | [Rc (R)] Rc | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | - | - | 2 Directions | - | Available | Digital | Available | CE | SI unit fixed | Lead wire with connector (2 m) | With Calibration Certificate | None | - | 10 to 1,000 | None | With Bracket | None | None | ||
319.69 € | 1 | 26 Days | 500~Less than 5000 | PNP Open Collector / Analog | Current | Female Thread | [G] G | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | - | - | 2 Directions | - | Available | Digital | Available | CE | With unit conversion function | Lead wire with connector (2 m) | With Calibration Certificate | None | - | 10 to 1,000 | None | None | None | 4 to 20 | ||
282.69 € | 1 | 26 Days | 500~Less than 5000 | PNP Open Collector / Analog | Current | Female Thread | [G] G | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | - | - | 2 Directions | - | Available | Digital | Available | CE | SI unit fixed | Lead wire with connector (2 m) | Without calibration certificate | None | - | 10 to 1,000 | None | None | None | 4 to 20 | ||
319.69 € | 1 | 26 Days | 500~Less than 5000 | PNP Open Collector / Analog | Current | Female Thread | [G] G | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | - | - | 2 Directions | - | Available | Digital | Available | CE | SI unit fixed | Lead wire with connector (2 m) | With Calibration Certificate | None | - | 10 to 1,000 | None | None | None | 4 to 20 |