Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PFMB7102-04-CW |
PFMB7102-04-EW |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Pipe Port Type | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Analog Current Output (mA) | Pipe Connection Direction | Connection Tube Diameter | Mounting Hole | Display | Lamp | Acquired Standards | Unit Specifications | Lead Wire | Calibration Certificate included | Flow rate control valve | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Output Specification | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
292.56 € | 1 | 26 Days | 500~Less than 5000 | NPN Open Collector / Analog | Voltage | Female Thread | [Rc (R)] Rc | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | [1 to 5 V DC] 1 to 5 V | - | 2 Directions | - | Available | Digital | Available | CE | With unit conversion function | Lead wire with connector (2 m) | Without calibration certificate | None | - | 10 to 1,000 | Rubber cover for connector (Silicone rubber) | None | None | None | ||
292.56 € | 1 | 26 Days | 500~Less than 5000 | PNP Open Collector / Analog | Voltage | Female Thread | [Rc (R)] Rc | [1/2] 1/2 | 1.2 | -10~60 | 35~85 | 1 | 2 | [1 to 5 V DC] 1 to 5 V | - | 2 Directions | - | Available | Digital | Available | CE | With unit conversion function | Lead wire with connector (2 m) | Without calibration certificate | None | - | 10 to 1,000 | Rubber cover for connector (Silicone rubber) | None | None | None |
Loading...
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas | Sensor/Monitor Configuration | Display Integrated |
---|---|---|---|---|---|
Pressure Type | Standard | Flow Rate Type | Standard | Power Supply Type | DC |
Power Supply Voltage(V) | 12 to 24 ±10% | Liquid contact parts material | Resin + Metal | Protective Structure | IP40 |
Configure
Basic Attributes
Output Method
Plumbing Thread Type
Nominal Pipe Thread Size
Analog Voltage Output(V)
Connection Tube Diameter
Piping Specification
Type
Flow Rate Range (Max. Value)(L/min)
Analog Output Specification
Pipe Port Type
No. of Inputs
No. of Outputs
Pipe Connection Direction
Unit Specifications
Lead Wire
Calibration Certificate included
Flow rate control valve
Rating Flow Range(L/min)
Accessory
Option
Output Specification
Analog Current Output(mA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes