Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF3W711-U25-BN-MA
Part Number
|
---|
PF3W711-U25-BN-MA |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Sensor/Monitor Configuration | Output Method | Analog Output Specification | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Display | Bracket | Lead Wire | Calibration Certificate included | Unit Specifications (Integrated Flow Rate) | Custom-made Specifications | Rating Flow Range (L/min) | Output Specification | Analog Current Output (mA) | Tube outer diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
592.44 € | 1 | 26 Days | [Integrated Type] Display Integrated | PNP Open Collector | - | 1 | 2 | - | Digital | None | No lead wire with M8 connector | Calibration certificate available | L | None | 10 to 100 | None | None | 25 A |
Loading...
Type | Flow Switch | Fluid Type | Water | Flow Rate Range (Max. Value)(L/min) | 100~Less than 500 |
---|---|---|---|---|---|
Pipe Port Type | Direct Mount | Pressure Type | Standard | Pressure Resistance(MPa) | 1 |
Flow Rate Type | Standard | Operating Humidity Range(%) | 35::85 | Power Supply Type | DC |
Power Supply Voltage(V) | 12 to 24 ±10% | Pipe Connection Direction | 2 Directions | Liquid contact parts material | Resin |
Mounting Hole | Available | Lamp | Available | Acquired Standards | CE |
Protective Structure | IP65 | Unit Specifications (Instantaneous Flow Rate) | L/min |
This page is 3-Colour Display PVC Piping Compatible Digital Flow Switch, PF3W Series, part number PF3W711-U25-BN-MA.
You can find the detail information about specifications and dimensions on part number PF3W711-U25-BN-MA.
Configure
Basic Attributes
Sensor/Monitor Configuration
Analog Output Specification
Analog Voltage Output(V)
Type
Output Method
No. of Inputs
No. of Outputs
Bracket
Lead Wire
Calibration Certificate included
Unit Specifications (Integrated Flow Rate)
Custom-made Specifications
Rating Flow Range(L/min)
Output Specification
Analog Current Output(mA)
Tube outer diameter(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF3W511-U25-1-RA |
PF3W511-U25-1N |
PF3W511-U25-1N-RA |
PF3W711-U25-BN-MR |
PF3W711-U25-C-M |
PF3W711-U25-C-MR |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Sensor/Monitor Configuration | Output Method | Analog Output Specification | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Display | Bracket | Lead Wire | Calibration Certificate included | Unit Specifications (Integrated Flow Rate) | Custom-made Specifications | Rating Flow Range (L/min) | Output Specification | Analog Current Output (mA) | Tube outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
547.37 € | 1 | 26 Days | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | 1 | 1 | [1 to 5 V DC] 1 to 5 V | Analog | With Bracket | Lead wire with M8 connector available (3 m) | Calibration certificate available | None | None | 10 to 100 | None | None | 25 A | ||
462.94 € | 1 | 26 Days | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | 1 | 1 | [1 to 5 V DC] 1 to 5 V | Analog | None | No lead wire with M8 connector | Without calibration certificate | None | None | 10 to 100 | None | None | 25 A | ||
519.55 € | 1 | 26 Days | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | 1 | 1 | [1 to 5 V DC] 1 to 5 V | Analog | With Bracket | No lead wire with M8 connector | Calibration certificate available | None | None | 10 to 100 | None | None | 25 A | ||
567.23 € | 1 | 26 Days | [Integrated Type] Display Integrated | PNP Open Collector | - | 1 | 2 | - | Digital | With Bracket | No lead wire with M8 connector | Without calibration certificate | L | None | 10 to 100 | None | None | 25 A | ||
584.06 € | 1 | 26 Days | [Integrated Type] Display Integrated | NPN Open Collector / Analog | Voltage | 1 | 2 | [1 to 5 V DC] 1 to 5 V | Digital | None | Lead wire with M8 connector available (3 m) | Without calibration certificate | L | None | 10 to 100 | None | None | 25 A | ||
594.55 € | 1 | 26 Days | [Integrated Type] Display Integrated | NPN Open Collector / Analog | Voltage | 1 | 2 | [1 to 5 V DC] 1 to 5 V | Digital | With Bracket | Lead wire with M8 connector available (3 m) | Without calibration certificate | L | None | 10 to 100 | None | None | 25 A |