Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PF3W30E-MV |
PF3W30J-MV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Output Method | Analog Output Specification | Operating Temperature Range (℃) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Lead Wire | Calibration Certificate included | Accessory | Option | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
293.68 € | 1 | 26 Days | PNP Open Collector / Analog | Voltage | - | 1 | 2 | [1 to 5 V DC] 1 to 5 V | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | Without connector | Front protective cover + panel-mount adapter | None | ||
293.68 € | 1 | 26 Days | Analog | Voltage | - | 1 | 2 | [1 to 5 V DC] 1 to 5 V | Power supply / Output connection lead wire available (2 m) | Without calibration certificate | Without connector | Front protective cover + panel-mount adapter | None |
Loading...
Type | Flow monitor | Sensor/Monitor Configuration | Remote type monitor unit | Operating Humidity Range(%) | 35::85 |
---|---|---|---|---|---|
Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% | Mounting Hole | NA |
Display | Digital | Lamp | Available | Acquired Standards | CE |
Protective Structure | IP40 | Unit Specifications (Instantaneous Flow Rate) | L/min | Unit Specifications (Integrated Flow Rate) | L |
Unit Specifications (Temperature) | °C |
Configure
Basic Attributes
Analog Voltage Output(V)
Type
Output Method
Analog Output Specification
No. of Inputs
No. of Outputs
Lead Wire
Calibration Certificate included
Accessory
Option
Analog Current Output(mA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes