Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
LFE1B3-X8
Part Number
|
---|
LFE1B3-X8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Plumbing Thread Type | Nominal Pipe Thread Size | Operating Temperature Range (℃) | No. of Outputs | Analog Voltage Output (V) | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rating Flow Range (L/min) | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
763.10 € | 1 | 26 Days | 10~Less than 50 | [Integrated Type] Display Integrated | PNP Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | - | 2 | - | L/min | None | Lead wire with M12 connector (length 3 m) | Piping connection part material: SUS304 | 0.5 to 20 | None |
Loading...
Type | Flow Switch | Fluid Type | Water / Coolant | Pipe Port Type | Female Thread |
---|---|---|---|---|---|
Fluid Characteristics | Noncorrosive | Pressure Resistance(MPa) | 2 | Flow Rate Type | Standard |
Operating Humidity Range(%) | 35::85 | No. of Inputs | 1 | Power Supply Type | DC |
Power Supply Voltage(V) | 24±10% | Pipe Connection Direction | 2 Directions | Liquid contact parts material | Resin + Metal |
Mounting Hole | NA | Display | Digital | Lamp | Available |
Acquired Standards | CE | Protective Structure | IP65 |
This page is 3-Colour Display Electromagnetic Digital Flow Switch, LFE Series, part number LFE1B3-X8.
You can find the detail information about specifications and dimensions on part number LFE1B3-X8.
Configure
Basic Attributes
Sensor/Monitor Configuration
Analog Output Specification
Plumbing Thread Type
Nominal Pipe Thread Size
Analog Voltage Output(V)
Type
Flow Rate Range (Max. Value)(L/min)
Output Method
No. of Outputs
Unit Specifications
Bracket
Lead Wire
Custom-made Specifications
Rating Flow Range(L/min)
Analog Current Output(mA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
LFE1A32 |
LFE1A3F |
LFE1A3F-X8 |
LFE1B31 |
LFE1B32 |
LFE1B32-X8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Plumbing Thread Type | Nominal Pipe Thread Size | Operating Temperature Range (℃) | No. of Outputs | Analog Voltage Output (V) | Unit Specifications | Bracket | Lead Wire | Custom-made Specifications | Rating Flow Range (L/min) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
664.94 € | 1 | 26 Days | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | - | 2 | - | L/min | With Bracket | Lead wire with M12 connector (length 3 m) | None | 0.5 to 20 | None | ||
658.06 € | 1 | 26 Days | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector | - | [G] G | [3/8] 3/8 | - | 2 | - | L/min | None | Lead wire with M12 connector (length 3 m) | None | 0.5 to 20 | None | ||
763.10 € | 1 | 26 Days | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector | - | [G] G | [3/8] 3/8 | - | 2 | - | L/min | None | Lead wire with M12 connector (length 3 m) | Piping connection part material: SUS304 | 0.5 to 20 | None | ||
638.32 € | 1 | 26 Days | 10~Less than 50 | [Integrated Type] Display Integrated | PNP Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | - | 2 | - | L/min | None | None | None | 0.5 to 20 | None | ||
664.94 € | 1 | 26 Days | 10~Less than 50 | [Integrated Type] Display Integrated | PNP Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | - | 2 | - | L/min | With Bracket | Lead wire with M12 connector (length 3 m) | None | 0.5 to 20 | None | ||
769.97 € | 1 | 26 Days | 10~Less than 50 | [Integrated Type] Display Integrated | PNP Open Collector | - | [Rc (R)] Rc | [3/8] 3/8 | - | 2 | - | L/min | With Bracket | Lead wire with M12 connector (length 3 m) | Piping connection part material: SUS304 | 0.5 to 20 | None |