3-Colour Display Electromagnetic Digital Flow Switch, LFE Series (Part Numbers - CAD Download)

3-Colour Display Electromagnetic Digital Flow Switch, LFE Series
[Features]
· Space-saving is possible by close installation.
· Backflow detection is possible.
· Zero reset setting is possible.
· Repeatability: ±1.5%F.S., (analog output).
· 3-color, 2-screen display.
· Flow direction can be changed after installation.

(i)Remark

  • ■ For selection / technical information and characteristics on SMC air cylinder products,
    check here.

    ■ Handling SMC Products
    Web pages for products currently without individual pages on this site will be released on an ad-hoc basis.
    Click here for a quotation or to make an order if you have a part number.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LFE2C62-X8

Part Number
LFE2C62-X8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow Rate Range (Max. Value)
(L/min)
Sensor/Monitor Configuration Output Method Analog Output Specification Plumbing Thread Type Nominal Pipe Thread Size Operating Temperature Range
(℃)
No. of Outputs Analog Voltage Output
(V)
Unit Specifications Bracket Lead Wire Custom-made Specifications Rating Flow Range
(L/min)
Analog Current Output
(mA)

842.39 €

1 26 Days 100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / AnalogVoltage[Rc (R)] Rc[3/4] 3/4-2[1 to 5 V DC] 1 to 5 VL/minWith BracketLead wire with M12 connector (length 3 m)Piping connection part material: SUS3042.5 to 100None

Loading...

  1. 1

Basic information

Type Flow Switch Fluid Type Water / Coolant Pipe Port Type Female Thread
Fluid Characteristics Noncorrosive Pressure Resistance(MPa) 2 Flow Rate Type Standard
Operating Humidity Range(%) 35::85 No. of Inputs 1 Power Supply Type DC
Power Supply Voltage(V) 24±10% Pipe Connection Direction 2 Directions Liquid contact parts material Resin + Metal
Mounting Hole NA Display Digital Lamp Available
Acquired Standards CE Protective Structure IP65

Tech Support