Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF2D504-11-2-C
Part Number
|
---|
PF2D504-11-2-C |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistance (MPa) | Flow Rate Type | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
772.56 € | 1 | 26 Days | Water | to less than 10 | [Separate Type, Connector Joint] Separated sensor | Analog | Current | [Direct Mount] Direct Mount | Noncorrosive | Standard | 1.5 | Standard | 0~50 | 35~85 | 1 | 2 | - | DC | [12 to 24] 12 to 24 ±10% | 2 Directions | [Resin] Resin | Available | NA | NA | CE | IP65 | None | None | None | None | 0.4 to 4 | Connector (e-con) 1 pc. | None | 3/8 (inch) | Monitor output + Analog output | 4 to 20 |
Loading...
Type | Flow Switch |
---|
This page is Digital Flow Switch for Deionized Water and Chemical Liquids, PF2D Series, part number PF2D504-11-2-C.
You can find the detail information about specifications and dimensions on part number PF2D504-11-2-C.
Configure
Basic Attributes
Sensor/Monitor Configuration
Pipe Port Type
Analog Voltage Output(V)
Power Supply Voltage(V)
Liquid contact parts material
Type
Fluid Type
Flow Rate Range (Max. Value)(L/min)
Output Method
Analog Output Specification
Pressure Type
Flow Rate Type
No. of Inputs
No. of Outputs
Power Supply Type
Pipe Connection Direction
Unit Specifications
Unit Specifications (Instantaneous Flow Rate)
Unit Specifications (Integrated Flow Rate)
Piping Specification
Rating Flow Range(L/min)
Accessory
Option
Applicable Tube Size
Output Specification
Analog Current Output(mA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF2D301-A |
PF2D301-A-M |
PF2D504-11-1 |
PF2D504S-11-1-1S11 |
PF2D504S-11-1-C-1S11 |
PF2D520-13-1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistance (MPa) | Flow Rate Type | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.79 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Remote type monitor unit | - | - | - | Noncorrosive | Standard | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | With unit change function | - | - | - | - | - | - | - | PNP open collector 2 outputs | - | ||
288.79 € | 1 | 26 Days | - | - | [Separate Type, Connector Joint] Remote type monitor unit | PNP Open Collector | - | - | - | - | - | - | 0~50 | 35~85 | 2 | 2 | - | DC | [12 to 24] 12 to 24 ±10% | - | - | NA | Digital | Available | CE | IP40 | SI unit fixed | L/min | L | None | None | None | None | None | None | None | ||
769.26 € | 1 | 4 Days | Water | to less than 10 | [Separate Type, Connector Joint] Separated sensor | - | - | [Direct Mount] Direct Mount | Noncorrosive | Standard | 1.5 | Standard | 0~50 | 35~85 | - | - | - | - | - | - | - | - | - | - | - | - | None | - | - | - | 0.4 to 4 | - | None | 3/8 (inch) | Pulse output + Analog output (1 to 5 V) | - | ||
825.87 € | 1 | 26 Days | Water | to less than 10 | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Direct Mount] Direct Mount | Noncorrosive | Standard | 1.5 | Standard | - | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | DC | [12 to 24] 12 to 24 ±10% | 2 Directions | [Resin] Resin | Available | NA | NA | CE | IP65 | None | None | None | IN side: 3/OUT side: 3 | 0.4 to 4 | None | With LQ1 fitting | 3/8 (inch) | Monitor output + Analog output | None | ||
823.68 € | 1 | 26 Days | Water | to less than 10 | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Direct Mount] Direct Mount | Noncorrosive | Standard | 1.5 | Standard | 0~50 | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | DC | [12 to 24] 12 to 24 ±10% | 2 Directions | [Resin] Resin | Available | NA | NA | CE | IP65 | None | None | None | IN side: 3/OUT side: 3 | 0.4 to 4 | Connector (e-con) 1 pc. | With LQ1 fitting | 3/8 (inch) | Monitor output + Analog output | None | ||
769.26 € | 1 | 4 Days | Water | 10~Less than 50 | [Separate Type, Connector Joint] Separated sensor | - | - | [Direct Mount] Direct Mount | Noncorrosive | Standard | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | - | - | - | 1.8 to 20 | - | None | 1/2 (inch) | Pulse output + Analog output (1 to 5 V) | - |