Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF2D301-A-M
Part Number
|
---|
PF2D301-A-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistance (MPa) | Flow Rate Type | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.79 € | 1 | 26 Days | - | - | [Separate Type, Connector Joint] Remote type monitor unit | PNP Open Collector | - | - | - | - | - | - | 0~50 | 35~85 | 2 | 2 | - | DC | [12 to 24] 12 to 24 ±10% | - | - | NA | Digital | Available | CE | IP40 | SI unit fixed | L/min | L | None | None | None | None | None | None | None |
Loading...
Type | Flow Switch |
---|
This page is Digital Flow Switch for Deionized Water and Chemical Liquids, PF2D Series, part number PF2D301-A-M.
You can find the detail information about specifications and dimensions on part number PF2D301-A-M.
Configure
Basic Attributes
Fluid Type
Flow Rate Range (Max. Value)(L/min)
Sensor/Monitor Configuration
Analog Output Specification
Pipe Port Type
Pressure Type
Flow Rate Type
Analog Voltage Output(V)
Power Supply Voltage(V)
Pipe Connection Direction
Liquid contact parts material
Type
Output Method
No. of Inputs
No. of Outputs
Power Supply Type
Unit Specifications
Unit Specifications (Instantaneous Flow Rate)
Unit Specifications (Integrated Flow Rate)
Piping Specification
Rating Flow Range(L/min)
Accessory
Option
Applicable Tube Size
Output Specification
Analog Current Output(mA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF2D300-A |
PF2D300-A-M |
PF2D301-A |
PF2D504-11-1 |
PF2D504-11-1-C |
PF2D504-11-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor/Monitor Configuration | Output Method | Analog Output Specification | Pipe Port Type | Fluid Characteristics | Pressure Type | Pressure Resistance (MPa) | Flow Rate Type | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | No. of Outputs | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Pipe Connection Direction | Liquid contact parts material | Mounting Hole | Display | Lamp | Acquired Standards | Protective Structure | Unit Specifications | Unit Specifications (Instantaneous Flow Rate) | Unit Specifications (Integrated Flow Rate) | Piping Specification | Rating Flow Range (L/min) | Accessory | Option | Applicable Tube Size | Output Specification | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
288.79 € | 1 | 26 Days | - | - | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | - | 35~85 | 2 | 2 | - | DC | [12 to 24] 12 to 24 ±10% | - | - | NA | Digital | Available | CE | IP40 | With unit conversion function | None | None | None | None | None | None | None | None | None | ||
288.79 € | 1 | 26 Days | - | - | [Separate Type, Connector Joint] Remote type monitor unit | NPN Open Collector | - | - | - | - | - | - | 0~50 | 35~85 | 2 | 2 | - | DC | [12 to 24] 12 to 24 ±10% | - | - | NA | Digital | Available | CE | IP40 | SI unit fixed | L/min | L | None | None | None | None | None | None | None | ||
288.79 € | 1 | 4 Days | Water | - | [Separate Type, Connector Joint] Remote type monitor unit | - | - | - | Noncorrosive | Standard | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | With unit change function | - | - | - | - | - | - | - | PNP open collector 2 outputs | - | ||
769.26 € | 1 | 4 Days | Water | to less than 10 | [Separate Type, Connector Joint] Separated sensor | - | - | [Direct Mount] Direct Mount | Noncorrosive | Standard | 1.5 | Standard | 0~50 | 35~85 | - | - | - | - | - | - | - | - | - | - | - | - | None | - | - | - | 0.4 to 4 | - | None | 3/8 (inch) | Pulse output + Analog output (1 to 5 V) | - | ||
772.52 € | 1 | 26 Days | Water | to less than 10 | [Separate Type, Connector Joint] Separated sensor | Analog | Voltage | [Direct Mount] Direct Mount | Noncorrosive | Standard | 1.5 | Standard | 0~50 | 35~85 | 1 | 1 | [1 to 5 V DC] 1 to 5 V | DC | [12 to 24] 12 to 24 ±10% | 2 Directions | [Resin] Resin | Available | NA | NA | CE | IP65 | None | None | None | None | 0.4 to 4 | Connector (e-con) 1 pc. | None | 3/8 (inch) | Monitor output + Analog output | None | ||
769.26 € | 1 | 4 Days | Water | to less than 10 | [Separate Type, Connector Joint] Separated sensor | - | - | [Direct Mount] Direct Mount | Noncorrosive | Standard | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | None | - | - | - | 0.4 to 4 | - | None | 3/8 (inch) | Pulse output + Analog output (4 to 20 mA) | - |