3-Colour Display Digital Flow Switch for Large Flow, PF3A7□H Series (Part Numbers - CAD Download)

3-Colour Display Digital Flow Switch for Large Flow, PF3A7□H Series
A digital flow switch for power-saving management.
[Features]
· Flow ratio: 100:1.
· A single unit can measure a wide range of flow rates.
· Improved drainage and resistance to foreign matter.
· 75% reduction in pressure loss.
· Through-bore construction.
· Supports 3-color, 2-screen display and has good visibility.
· Smallest settable increment: 2 L/min.
· Grease-free.
· Display rotates 90° and can be reversed.
· Visualization with a digital display.
· Can be remote operated with accumulated pulse output.

(i)Remark

  • See catalog for specification details.
  • Product pictures are representations. Refer to the catalog for details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PF3A706H-F14-FS-MA

Part Number
PF3A706H-F14-FS-MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs Analog Voltage Output
(V)
Pipe Connection Direction Mounting Hole Display Lamp Acquired Standards Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)

878.53 €

1 26 Days 5000 or MorePNP Open Collector / AnalogCurrent[G] G[1 1/2] 1 1/22.250~5035~851-2 DirectionsAvailableDigitalAvailableCESI unit fixedIncludes lead wire with M12 connector (3 m)With Calibration Certificate60 to 60004 to 20

Loading...

  1. 1

Basic information

Type Flow Switch Fluid Type Air / Nitrogen Gas Sensor/Monitor Configuration Display Integrated
Pipe Port Type Female Thread Pressure Type Standard Flow Rate Type High Flow Rate
No. of Outputs 2 Liquid contact parts material Resin + Metal Protective Structure IP65

This page is 3-Colour Display Digital Flow Switch for Large Flow, PF3A7□H Series, part number PF3A706H-F14-FS-MA.
You can find the detail information about specifications and dimensions on part number PF3A706H-F14-FS-MA.

Variation of this product

Part Number
PF3A703H-10-CSN
PF3A703H-10-CSN-M
PF3A703H-10-DS
PF3A706H-F14-FSN
PF3A706H-F14-FSN-A
PF3A706H-F14-FSN-M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Flow Rate Range (Max. Value)
(L/min)
Output Method Analog Output Specification Plumbing Thread Type Nominal Pipe Thread Size Pressure Resistance
(MPa)
Operating Temperature Range
(℃)
Operating Humidity Range
(%)
No. of Inputs Analog Voltage Output
(V)
Pipe Connection Direction Mounting Hole Display Lamp Acquired Standards Unit Specifications Lead Wire Calibration Certificate included Rating Flow Range
(L/min)
Analog Current Output
(mA)

767.23 €

1 26 Days 500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 12.250~5035~851[1 to 5 V DC] 1 to 5 V2 DirectionsAvailableDigitalAvailableCEWith unit conversion functionNo lead wire with M12 connectorWithout calibration certificate30 to 3,000None

767.23 €

1 26 Days 500~Less than 5000NPN Open Collector / AnalogVoltage[Rc (R)] Rc[1] 12.25-35~851[1 to 5 V DC] 1 to 5 V2 DirectionsAvailableDigitalAvailableCESI unit fixedNo lead wire with M12 connectorWithout calibration certificate30 to 3,000None

789.90 €

1 26 Days 500~Less than 5000NPN Open Collector / AnalogCurrent[Rc (R)] Rc[1] 12.25-35~851-2 DirectionsAvailableDigitalAvailableCEWith unit conversion functionIncludes lead wire with M12 connector (3 m)Without calibration certificate30 to 3,0004 to 20

814.52 €

1 4 Days 500~Less than 5000PNP Open Collector / AnalogCurrent[G] G[1 1/2] 1 1/2----------With unit conversion functionNoneWithout calibration certificate60 to 6000-

855.89 €

1 26 Days 5000 or MorePNP Open Collector / AnalogCurrent[G] G[1 1/2] 1 1/22.250~5035~851-2 DirectionsAvailableDigitalAvailableCEWith unit conversion functionNo lead wire with M12 connectorWith Calibration Certificate60 to 60004 to 20

814.52 €

1 26 Days 5000 or MorePNP Open Collector / AnalogCurrent[G] G[1 1/2] 1 1/22.250~5035~851-2 DirectionsAvailableDigitalAvailableCESI unit fixedNo lead wire with M12 connectorWithout calibration certificate60 to 60004 to 20

Tech Support