Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PF3A706H-N14-FS-M
Part Number
|
---|
PF3A706H-N14-FS-M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | Analog Voltage Output (V) | Pipe Connection Direction | Mounting Hole | Display | Lamp | Acquired Standards | Unit Specifications | Lead Wire | Calibration Certificate included | Rating Flow Range (L/min) | Analog Current Output (mA) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
837.15 € | 1 | 26 Days | 5000 or More | PNP Open Collector / Analog | Current | [NPT] NPT | [1 1/2] 1 1/2 | 2.25 | 0~50 | 35~85 | 1 | - | 2 Directions | Available | Digital | Available | CE | SI unit fixed | Includes lead wire with M12 connector (3 m) | Without calibration certificate | 60 to 6000 | 4 to 20 |
Loading...
Type | Flow Switch | Fluid Type | Air / Nitrogen Gas | Sensor/Monitor Configuration | Display Integrated |
---|---|---|---|---|---|
Pipe Port Type | Female Thread | Pressure Type | Standard | Flow Rate Type | High Flow Rate |
No. of Outputs | 2 | Liquid contact parts material | Resin + Metal | Protective Structure | IP65 |
This page is 3-Colour Display Digital Flow Switch for Large Flow, PF3A7□H Series, part number PF3A706H-N14-FS-M.
You can find the detail information about specifications and dimensions on part number PF3A706H-N14-FS-M.
Configure
Basic Attributes
Output Method
Plumbing Thread Type
Nominal Pipe Thread Size
Analog Voltage Output(V)
Type
Flow Rate Range (Max. Value)(L/min)
Analog Output Specification
No. of Inputs
Pipe Connection Direction
Unit Specifications
Lead Wire
Calibration Certificate included
Rating Flow Range(L/min)
Analog Current Output(mA)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PF3A703H-10-CSN |
PF3A703H-10-CSN-M |
PF3A703H-10-DS |
PF3A706H-N14-FSN |
PF3A712H-20-CS |
PF3A712H-20-CS-M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flow Rate Range (Max. Value) (L/min) | Output Method | Analog Output Specification | Plumbing Thread Type | Nominal Pipe Thread Size | Pressure Resistance (MPa) | Operating Temperature Range (℃) | Operating Humidity Range (%) | No. of Inputs | Analog Voltage Output (V) | Pipe Connection Direction | Mounting Hole | Display | Lamp | Acquired Standards | Unit Specifications | Lead Wire | Calibration Certificate included | Rating Flow Range (L/min) | Analog Current Output (mA) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
767.23 € | 1 | 26 Days | 500~Less than 5000 | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [1] 1 | 2.25 | 0~50 | 35~85 | 1 | [1 to 5 V DC] 1 to 5 V | 2 Directions | Available | Digital | Available | CE | With unit conversion function | No lead wire with M12 connector | Without calibration certificate | 30 to 3,000 | None | ||
767.23 € | 1 | 26 Days | 500~Less than 5000 | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [1] 1 | 2.25 | - | 35~85 | 1 | [1 to 5 V DC] 1 to 5 V | 2 Directions | Available | Digital | Available | CE | SI unit fixed | No lead wire with M12 connector | Without calibration certificate | 30 to 3,000 | None | ||
789.90 € | 1 | 26 Days | 500~Less than 5000 | NPN Open Collector / Analog | Current | [Rc (R)] Rc | [1] 1 | 2.25 | - | 35~85 | 1 | - | 2 Directions | Available | Digital | Available | CE | With unit conversion function | Includes lead wire with M12 connector (3 m) | Without calibration certificate | 30 to 3,000 | 4 to 20 | ||
814.52 € | 1 | 26 Days | 5000 or More | PNP Open Collector / Analog | Current | [NPT] NPT | [1 1/2] 1 1/2 | 2.25 | - | 35~85 | 1 | - | 2 Directions | Available | Digital | Available | CE | With unit conversion function | No lead wire with M12 connector | Without calibration certificate | 60 to 6000 | 4 to 20 | ||
935.65 € | 1 | 26 Days | 5000 or More | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [2] 2 | 2.25 | 0~50 | 35~85 | 1 | [1 to 5 V DC] 1 to 5 V | 2 Directions | Available | Digital | Available | CE | With unit conversion function | Includes lead wire with M12 connector (3 m) | Without calibration certificate | 120 to 12000 | None | ||
935.65 € | 1 | 26 Days | 5000 or More | NPN Open Collector / Analog | Voltage | [Rc (R)] Rc | [2] 2 | 2.25 | 0~50 | 35~85 | 1 | [1 to 5 V DC] 1 to 5 V | 2 Directions | Available | Digital | Available | CE | SI unit fixed | Includes lead wire with M12 connector (3 m) | Without calibration certificate | 120 to 12000 | None |