Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFG300-RT
Part Number
|
---|
PFG300-RT |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Output Method | Analog Output Specification | Operating Temperature Range (℃) | No. of Outputs | Analog Voltage Output (V) | Unit Specifications | Lead Wire | Handling Instructions | Calibration Certificate included | Accessory | Option | Output Specification | Analog Current Output (mA) | Input specifications | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
165.10 € | 1 | 26 Days | NPN Open Collector / PNP Open Collector / Analog | Voltage | - | 3 | [1 to 5 V DC] 1 to 5 V | With unit conversion function | Without lead wire | Instruction manual included | Without calibration certificate | None | None | External Input + Copy function | None | Voltage input |
Loading...
Type | Flow monitor | Sensor/Monitor Configuration | Remote type monitor unit | Operating Humidity Range(%) | 35::85 |
---|---|---|---|---|---|
No. of Inputs | 2 | Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% |
Mounting Hole | Available | Display | Digital | Lamp | Available |
Acquired Standards | CE | Protective Structure | IP40 |
This page is 3-Screen Digital Flow Monitor PFG300 Series, part number PFG300-RT.
You can find the detail information about specifications and dimensions on part number PFG300-RT.
Configure
Basic Attributes
Output Method
Analog Voltage Output(V)
Type
Analog Output Specification
No. of Outputs
Unit Specifications
Lead Wire
Handling Instructions
Calibration Certificate included
Accessory
Option
Output Specification
Analog Current Output(mA)
Input specifications
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PFG300-RT-A1 |
PFG300-RT-BF |
PFG300-RT-L |
PFG300-RT-LA1 |
PFG300-RT-LA1C |
PFG300-RT-LA2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Output Method | Analog Output Specification | Operating Temperature Range (℃) | No. of Outputs | Analog Voltage Output (V) | Unit Specifications | Lead Wire | Handling Instructions | Calibration Certificate included | Accessory | Option | Output Specification | Analog Current Output (mA) | Input specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.06 € | 1 | 26 Days | NPN Open Collector / PNP Open Collector / Analog | Voltage | - | 3 | [1 to 5 V DC] 1 to 5 V | With unit conversion function | Without lead wire | Instruction manual included | Without calibration certificate | None | Bracket A (vertical mounting) | External Input + Copy function | None | Voltage input | ||
169.53 € | 1 | 26 Days | NPN Open Collector / PNP Open Collector / Analog | Voltage | - | 3 | [1 to 5 V DC] 1 to 5 V | With unit conversion function | Without lead wire | Instruction manual included | Without calibration certificate | With connector for sensor connection | Panel-mount adapter | External Input + Copy function | None | Voltage input | ||
177.06 € | 1 | 26 Days | NPN Open Collector / PNP Open Collector / Analog | Voltage | - | 3 | [1 to 5 V DC] 1 to 5 V | With unit conversion function | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | None | None | External Input + Copy function | None | Voltage input | ||
180.03 € | 1 | 26 Days | NPN Open Collector / PNP Open Collector / Analog | Voltage | - | 3 | [1 to 5 V DC] 1 to 5 V | With unit conversion function | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | None | Bracket A (vertical mounting) | External Input + Copy function | None | Voltage input | ||
182.26 € | 1 | 26 Days | NPN Open Collector / PNP Open Collector / Analog | Voltage | 0~50 | 3 | [1 to 5 V DC] 1 to 5 V | With unit conversion function | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | With connector for sensor connection (ZS-28-CA-4) | Bracket A (vertical mounting) | External Input + Copy function | None | Voltage input | ||
180.03 € | 1 | 26 Days | NPN Open Collector / PNP Open Collector / Analog | Voltage | 0~50 | 3 | [1 to 5 V DC] 1 to 5 V | With unit conversion function | Power supply / output connection lead wire (2 m) | Instruction manual included | Without calibration certificate | None | Bracket B (horizontal mounting) | External Input + Copy function | None | Voltage input |