Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY1M20-300H
Bore size (mm) | 16 | 20 | 25 | 32 | 40 | 50 | 63 | |
---|---|---|---|---|---|---|---|---|
Fluid | Air | |||||||
Action | Double acting | |||||||
Operating pressure range | 0.2 to 0.8 MPa | 0.15 to 0.8 MPa | ||||||
Proof pressure | 1.2 MPa | |||||||
Ambient and fluid temperature | 5 to 60℃ | |||||||
Cushion | Air cushion | |||||||
Lubrication | Non-lube | |||||||
Stroke length tolerance | 1000 or less: 0 to +1.8 1001 to 3000: 0 to +2.8 | 2700 or less: 0 to +1.8 2701 to 5000: 0 to +2.8 | ||||||
Piping port size | Front/Side port | M5 x 0.8 | 1/8 | 1/4 | 3/8 | |||
Bottom port | ø4 | ø6 | ø8 | ø10 |
No. | Description | Material | Note |
---|---|---|---|
1 | Cylinder tube | Aluminum alloy | Hard anodized |
2 | Head cover WR | Aluminum alloy | Painted |
3 | Head cover WL | Aluminum alloy | Painted |
4 | Slide table | Aluminum alloy | Hard anodized |
5 | Piston yoke | Aluminum alloy | Chromated |
6 | Piston | Aluminum alloy | Chromated |
7 | End cover | Special resin | |
8 | Wear ring | Special resin | |
9 | Cushion ring | Aluminum alloy | Anodized |
10 | Cushion needle | Rolled steel | Nickel plated |
11 | Stopper | Carbon steel | Nickel plated |
12 | Belt separator | Special resin | |
13 | Coupler | Sintered iron material | |
14 | Guide roller | Special resin | |
15 | Guide roller shaft | Stainless steel | |
18 | Belt clamp | Special resin | |
23 | Adjusting arm | Aluminum alloy | Chromated |
24 | Bearing R | Special resin | |
25 | Bearing L | Special resin | |
26 | Bearing S | Special resin | |
27 | Spacer | Stainless steel | |
28 | Backup spring | Stainless steel | |
29 | Spring pin | Carbon tool steel | |
30 | Hexagon socket head cap screw | Chromium molybdenum steel | Chromated |
31 | Hexagon socket button head screw | Chromium molybdenum steel | Chromated |
32 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated/Chromated |
34 | Hexagon socket head taper plug | Carbon steel | Chromated |
35 | Magnet | - | |
36 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated |
37 | Hexagon socket head set screw | Chromium molybdenum steel | Black zinc chromated |
39 | Hexagon socket head taper plug | Carbon steel | Chromated |
40 | Magnet holder | Special resin | (ø16, ø20) |
41 | Hexagon socket head cap screw | Chromium molybdenum steel | Nickel plated |
42 | Type CR retaining ring | Spring steel | |
44 | Head plate | Aluminum alloy | Hard anodized (ø63) |
45 | Port cover | Special resin | (ø25 to ø40) |
46 | Lube-retainer | Special resin |
No. | Description | Qty. | MY1M16 | MY1M20 | MY1M25 | MY1M32 | MY1M40 | MY1M50 | MY1M63 |
---|---|---|---|---|---|---|---|---|---|
16 | Seal belt | 1 | MY16-16C- Stroke | MY20-16C- Stroke | MY25-16C- Stroke | MY32-16C- Stroke | MY40-16C- Stroke | MY50-16C- Stroke | MY63-16A- Stroke |
17 | Dust seal band | 1 | MY16-16B- Stroke | MY20-16B- Stroke | MY25-16B- Stroke | MY32-16B- Stroke | MY40-16B- Stroke | MY50-16B- Stroke | MY63-16B- Stroke |
33 | O-ring | 2 | KA00309 | KA00311 | KA00311 | KA00320 | KA00402 | KA00777 | KA00777 |
(ø4 x ø1.8 x ø1.1) | (ø5.1 x ø3 x ø1.05) | (ø5.1 x ø3 x ø1.05) | (ø7.15 x ø3.75 x ø1.7) | (ø8.3 x ø4.5 x ø1.9) | - | - | |||
43 | Side scraper | 2 | - | - | - | - | - | MYM50-15CK0502B | MYM63-15CK0503B |
19 | Scraper | 2 | MY1M16-PS | MY1M20-PS | MY1M25-PS | MY1M32-PS | MY1M40-PS | MY1M50-PS | MY1M63-PS |
20 | Piston seal | 2 | |||||||
21 | Cushion seal | 2 | |||||||
22 | Tube gasket | 2 | |||||||
38 | O-ring | 4 |
Model | A | B | C | G | GA | GB | H | J | K | L | LD | LH | LL | LW | M | MM | N | NC | NE | NH | NW | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M16 | 80 | 6 | 3.5 | 13.5 | 8.5 | 16.2 | 40 | M5 x 0.8 | 10 | 80 | 3.6 | 22.5 | 40 | 54 | 6 | M4 x 0.7 | 20 | 14 | 28 | 27.7 | 56 | 40 |
MY1M20 | 100 | 7.5 | 4.5 | 12.5 | 12.5 | 20 | 46 | M6 x 1 | 12 | 100 | 4.8 | 23 | 50 | 58 | 7.5 | M5 x 0.8 | 25 | 17 | 34 | 33.7 | 60 | 50 |
Model | PB | PG | PP | Q | QW | RR | SS | TT | UU | VV | W | WW | XX | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M16 | 40 | 3.5 | 7.5 | 153 | 9 | 48 | 11 | 2.5 | 15 | 14 | 10 | 68 | 13 | 30 | 160 |
MY1M20 | 40 | 4.5 | 11.5 | 191 | 10 | 45 | 14.5 | 5 | 18 | 12 | 12.5 | 72 | 14 | 32 | 200 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M16 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5 |
MY1M20 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5.5 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M16 | 30 | 6.5 | 9 | 4 | 8.4 | 1.1 | C6 |
MY1M20 | 32 | 8 | 6.5 | 4 | 8.4 | 1.1 |
Model | A | B | C | G | GB | H | J | K | L | LD | LH | LL | LW | M | MM | MW | N | NC | NE | NH | NW | P | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M25 | 110 | 9 | 5.5 | 17 | 24.5 | 54 | M6 x 1 | 9.5 | 102 | 5.6 | 27 | 59 | 70 | 10 | M5 x 0.8 | 66 | 30 | 21 | 41.8 | 40.5 | 60 | 1/8 | 60 |
MY1M32 | 140 | 11 | 6.5 | 19 | 30 | 68 | M8 x 1.25 | 16 | 132 | 6.8 | 35 | 74 | 88 | 13 | M6 x 1 | 80 | 37 | 26 | 52.3 | 50 | 74 | 1/8 | 80 |
MY1M40 | 170 | 14 | 8.5 | 23 | 36.5 | 84 | M10 x 1.5 | 15 | 162 | 8.6 | 38 | 89 | 104 | 13 | M6 x 1 | 96 | 45 | 32 | 65.3 | 63.5 | 94 | 1/4 | 100 |
Model | PB | PG | PP1 | PP1 | Q | QW | RR1 | RR2 | SS | TT | UU | VV | W | WW | XX | Z | ZZ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M25 | 50 | 7 | 12.7 | 12.7 | 206 | 15.5 | 46 | 18.9 | 17.9 | 4.1 | 15.5 | 16 | 16 | 84 | 11 | 38 | 220 | Rc 1/16 |
MY1M32 | 60 | 8 | 15.5 | 18.5 | 264 | 16 | 60 | 22 | 24 | 4 | 21 | 16 | 19 | 102 | 13 | 48 | 280 | Rc 1/16 |
MY1M40 | 80 | 9 | 17.5 | 20 | 322 | 26 | 72 | 25.5 | 29 | 9 | 26 | 21 | 23 | 118 | 20 | 54 | 340 | Rc 1/8 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M25 | 5.5 | 3 | 2 | 3.4 | 5.8 | 5 |
MY1M32 | 5.5 | 3 | 2 | 3.4 | 5.8 | 7 |
MY1M40 | 6.5 | 3.8 | 2 | 4.5 | 7.3 | 8 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M25 | 38 | 9 | 4 | 6 | 11.4 | 1.1 | C9 |
MY1M32 | 48 | 11 | 6 | 6 | 11.4 | 1.1 | |
MY1M40 | 54 | 14 | 9 | 8 | 13.4 | 1.1 | C11.2 |
Model | A | B | C | G | GA | GB | H | J | K | L | LD | LH | LK | LL | LW | M | MM | N | NC | NE | NF | NH | NW | PA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M50 | 200 | 17 | 10.5 | 27 | 25 | 37.5 | 107 | M14 x 2 | 28 | 200 | 11 | 29 | 2 | 100 | 128 | 15 | M8 x 1.25 | 47 | 43.5 | 84.5 | 81 | 83.5 | 118 | 120 |
MY1M63 | 230 | 19 | 12.5 | 29.5 | 27.5 | 39.5 | 130 | M16 x 2 | 32 | 230 | 13.5 | 32.5 | 5.5 | 115 | 152 | 16 | M10 x 1.5 | 50 | 56 | 104 | 103 | 105 | 142 | 140 |
Model | PB | PG | PP | Q | QW | RR | SS | TT | UU | VV | W | W1 | WW | XX | Z | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MY1M50 | 90 | 10 | 26 | 380 | 28 | 90 | 35 | 10 | 35 | 24 | 28 | 144 | 128 | 22 | 74 | 400 |
MY1M63 | 110 | 12 | 42 | 436 | 30 | 110 | 49 | 13 | 43 | 28 | 30 | 168 | 152 | 25 | 92 | 460 |
Model | U1 | U2 | U3 | U4 | U5 | U6 |
---|---|---|---|---|---|---|
MY1M50 | 6.5 | 3.8 | 2 | 4.5 | 7.3 | 8 |
MY1M63 | 8.5 | 5 | 2.5 | 5.5 | 8.4 | 8 |
Model | WX | Y | S | d | D | R | Applicable O-ring |
---|---|---|---|---|---|---|---|
MY1M50 | 74 | 18 | 8 | 10 | 17.5 | 1.1 | C15 |
MY1M63 | 92 | 18 | 9 | 10 | 17.5 | 1.1 |
Part Number
|
---|
MY1M20-300H |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Operating Speed (mm/s) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Table Parallelism (µm) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
673.31 € | 1 | 8 Days | Rodless Cylinder | 300 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 100 | 20 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 100~1500 | 72 | 46 | 0.2 to 0.8 | 10 | 5.2 | 1.7 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | H | None | - | - | - | - |
Loading...
This page is MY1M, Mechanical Joint Rodless Cylinder, Slide Bearing Type w / o Stroke Adjustment, part number MY1M20-300H.
You can find the detail information about specifications and dimensions on part number MY1M20-300H.
Configure
Basic Attributes
Table Material
Table Surface Treatment
Guide
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Size Width W(mm)
Table Size Height H(mm)
Operating Pressure(MPa)
Table Parallelism(µm)
Piping Format
Port Screw Type
Number of Switches
Custom-made Specifications
End Block
Model
End Block
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY1M16-1000A |
MY1M16-1000AL |
MY1M16-1000L |
MY1M20-300L |
MY1M20-300L6 |
MY1M20-300LS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Operating Speed (mm/s) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Table Parallelism (µm) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
580.19 € | 1 | 8 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 100~1000 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | A | None | - | - | - | - | ||
625.02 € | 1 | 8 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 100~1500 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | AL | None | - | - | - | - | ||
669.85 € | 1 | 8 Days | Rodless Cylinder | 1,000 | [Aluminum] Aluminum Alloy | 10~19 | 18 | 80 | 16 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 100~1500 | 68 | 40 | 0.2 to 0.8 | 6 | 3 | 1 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | L | None | - | - | - | - | ||
650.40 € | 1 | 8 Days | Rodless Cylinder | 300 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 100 | 20 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 100~1500 | 72 | 46 | 0.2 to 0.8 | 10 | 5.2 | 1.7 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | L | None | - | - | - | - | ||
719.11 € | 1 | 8 Days | Rodless Cylinder | 300 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 100 | 20 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 100~1500 | 72 | 46 | 0.2 to 0.8 | 10 | 5.2 | 1.7 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | L6 | None | - | - | - | - | ||
580.97 € | 1 | 8 Days | Rodless Cylinder | 300 | [Aluminum] Aluminum Alloy | 20~39.9 | 26 | 100 | 20 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Slide Guide] Guide Type of Slide Bearing | 100~1500 | 72 | 46 | 0.2 to 0.8 | 10 | 5.2 | 1.7 | 120 | M5 | Standard type | M screw | Without auto switch (built-in magnet) | None | None | None | LS | None | - | - | - | - |