Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY1BH50G-1500
Part Number
|
---|
MY1BH50G-1500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Piping Format | Port Screw Type | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Model | End Block | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
950.44 € | 1 | 26 Days | 1,500 | 153~ | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Centralized piping type | Rc | Drive cylinder | Without auto switch (built-in magnet) | None | None | No unit |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Mechanically Jointed |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum | Guide | Linear guide type |
Operating Speed(mm/s) | 100::1000 | Operating Pressure(MPa) | 0.1 to 0.8 | Table Parallelism(µm) | 50 |
Connection Diameter | Rc3/8 | End Block | None | Custom-made | None |
This page is Mechanically Jointed Rodless Cylinder, High-Rigidity Linear Guide Type MY1HT Series, part number MY1BH50G-1500.
You can find the detail information about specifications and dimensions on part number MY1BH50G-1500.
Configure
Basic Attributes
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Port Screw Type
Lead Wire Length(m)
Number of Switches
Custom-made Specifications
Model
End Block
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY1BH50G-1000 |
MY1BH50G-2000 |
MY1HT50-1000H |
MY1HT50-1000L |
MY1HT50-1000LH |
MY1HT50-1500H |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Piping Format | Port Screw Type | Lead Wire Length (m) | Number of Switches | Custom-made Specifications | Model | End Block |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
814.23 € | 1 | Quote | 1,000 | 153~ | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Centralized piping type | Rc | Drive cylinder | Without auto switch (built-in magnet) | None | None | No unit | ||
1,086.69 € | 1 | 26 Days | 2,000 | 153~ | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Centralized piping type | Rc | Drive cylinder | Without auto switch (built-in magnet) | None | None | No unit | ||
6,336.11 € | 1 | 26 Days | 1,000 | 153~ | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Standard type | Rc | - | Without auto switch (built-in magnet) | None | None | H | ||
6,167.13 € | 1 | 26 Days | 1,000 | 153~ | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Standard type | Rc | - | Without auto switch (built-in magnet) | None | None | L | ||
6,251.68 € | 1 | 26 Days | 1,000 | 153~ | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Standard type | Rc | - | Without auto switch (built-in magnet) | None | None | LH | ||
7,520.82 € | 1 | Quote | 1,500 | 153~ | 200 | 210 | 50 | 253 | 145 | 140 | 180 | 140 | Standard type | Rc | - | Without auto switch (built-in magnet) | None | None | H |