MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide, w / o Stroke Adjustment Unit (Part Numbers - CAD Download)

MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide, w / o Stroke Adjustment Unit
Designed to be thin with a low center of gravity, ensuring a low profile.
[Features]
· Supports long strokes.
· Increased load capacity.
· Height is reduced by 30%.
· Easy drive unit (cylinder) replacement.
· Improved workpiece mounting flexibility.
· Two mounting types.

(i)Remark

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MY2C40G-1800H

Please refer to the table below for details about lead wire / connector specifications.


 
Part Number
MY2C40G-1800H
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Operating Speed
(mm/s)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(Nm)
Allowable Static Moment MB
(Nm)
Allowable Static Moment MC
(Nm)
Table Parallelism
(µm)
Connection Diameter Piping Format Port Screw Type Number of Switches Custom-made Specifications End Block Model End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

1,969.18 €

1 68 Days Rodless Cylinder1,800[Aluminum] Aluminum Alloy60~806815840Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type100~1500135.3580.1 to 0.845332850Rc1/4Centralized piping type (standard)RcWithout auto switch (built-in magnet)NoneNoneNoneHNone----

Loading...

  1. 1

This page is MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide, w / o Stroke Adjustment Unit, part number MY2C40G-1800H.
You can find the detail information about specifications and dimensions on part number MY2C40G-1800H.

Variation of this product

Part Number
MY2BH16G-180
MY2BH16G-200
MY2BH16G-250
MY2C40G-1800L
MY2C40G-200
MY2C40G-2000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Stroke
(mm)
Table Material Maximum load weight (when horizontally mounted)
(kg)
Max. Load Mass
(kg)
Table Size Length L
(mm)
Cylinder Inner Diameter
(Ø)
Rodless Cylinder Joint Type Usage Environment Table Surface Treatment Guide Operating Speed
(mm/s)
Table Size Width W
(mm)
Table Size Height H
(mm)
Operating Pressure
(MPa)
Allowable Static Moment MA
(Nm)
Allowable Static Moment MB
(Nm)
Allowable Static Moment MC
(Nm)
Table Parallelism
(µm)
Connection Diameter Piping Format Port Screw Type Number of Switches Custom-made Specifications End Block Model End Block Custom-made Spacer for intermediate fixing Spacer shipping form Type Applicable inner diameter of cylinder
(ø)

298.60 €

1 26 Days Rodless Cylinder180-------------------M screw--------Replacement drive unit cylinder16

298.60 €

1 26 Days Rodless Cylinder200-------------------M screw--------Replacement drive unit cylinder16

309.68 €

1 26 Days Rodless Cylinder250-------------------M screw--------Replacement drive unit cylinder16

1,934.31 €

1 68 Days Rodless Cylinder1,800[Aluminum] Aluminum Alloy60~806815840Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type100~1500135.3580.1 to 0.845332850Rc1/4Centralized piping type (standard)RcWithout auto switch (built-in magnet)NoneNoneNoneLNone--Cylinder-

1,063.92 €

1 26 Days Rodless Cylinder200[Aluminum] Aluminum Alloy60~806815840Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type100~1000135.3580.1 to 0.845332850Rc1/4Centralized piping type (standard)RcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone----

1,848.76 €

1 68 Days Rodless Cylinder2,000[Aluminum] Aluminum Alloy60~806815840Mechanically JointedGeneral Purpose[Clear Anodize] Hard Anodized Aluminum[Rolling Guide] Cam Follower guide type100~1000135.3580.1 to 0.845332850Rc1/4Centralized piping type (standard)RcWithout auto switch (built-in magnet)NoneNoneNoneNoneNone----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360