Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MY2C25TFG-960
Part Number
|
---|
MY2C25TFG-960 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Operating Speed (mm/s) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Table Parallelism (µm) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
913.95 € | 1 | 26 Days | Rodless Cylinder | 960 | [Aluminum] Aluminum Alloy | 20~39.9 | 35 | 100 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Cam Follower guide type | 100~1000 | 108.7 ~ 158 | 37 | 0.1 to 0.8 | 13 | 14 | 10 | 50 | Rc1/8 | Centralized piping type (standard) | G | Without auto switch (built-in magnet) | None | None | None | None | None | - | - | - | - |
Loading...
This page is MY2C, Mechanical Joint Rodless Cylinder, Cam Follower Guide, w / o Stroke Adjustment Unit, part number MY2C25TFG-960.
You can find the detail information about specifications and dimensions on part number MY2C25TFG-960.
Configure
Basic Attributes
Table Material
Table Surface Treatment
Guide
Table Size Width W(mm)
Spacer for intermediate fixing
Spacer shipping form
Type
Applicable inner diameter of cylinder(ø)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Rodless Cylinder Joint Type
Usage Environment
Table Size Height H(mm)
Operating Pressure(MPa)
Table Parallelism(µm)
Piping Format
Port Screw Type
Number of Switches
Custom-made Specifications
End Block
Model
End Block
Custom-made
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MY2BH16G-180 |
MY2BH16G-200 |
MY2BH16G-250 |
MY2C25TFG-980H |
MY2C25TNG-400 |
MY2C40G-100 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type | Stroke (mm) | Table Material | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Rodless Cylinder Joint Type | Usage Environment | Table Surface Treatment | Guide | Operating Speed (mm/s) | Table Size Width W (mm) | Table Size Height H (mm) | Operating Pressure (MPa) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Table Parallelism (µm) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | End Block | Custom-made | Spacer for intermediate fixing | Spacer shipping form | Type | Applicable inner diameter of cylinder (ø) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
298.60 € | 1 | 26 Days | Rodless Cylinder | 180 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M screw | - | - | - | - | - | - | - | - | Replacement drive unit cylinder | 16 | ||
298.60 € | 1 | 26 Days | Rodless Cylinder | 200 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M screw | - | - | - | - | - | - | - | - | Replacement drive unit cylinder | 16 | ||
309.68 € | 1 | 26 Days | Rodless Cylinder | 250 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | M screw | - | - | - | - | - | - | - | - | Replacement drive unit cylinder | 16 | ||
1,069.24 € | 1 | 26 Days | Rodless Cylinder | 980 | [Aluminum] Aluminum Alloy | 20~39.9 | 35 | 100 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Cam Follower guide type | 100~1500 | 108.7 ~ 158 | 37 | 0.1 to 0.8 | 13 | 14 | 10 | 50 | Rc1/8 | Centralized piping type (standard) | G | Without auto switch (built-in magnet) | None | None | None | H | None | - | - | - | - | ||
725.58 € | 1 | 26 Days | Rodless Cylinder | 400 | [Aluminum] Aluminum Alloy | 20~39.9 | 35 | 100 | 25 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Cam Follower guide type | 100~1000 | 108.7 ~ 158 | 37 | 0.1 to 0.8 | 13 | 14 | 10 | 50 | Rc1/8 | Centralized piping type (standard) | NPT | Without auto switch (built-in magnet) | None | None | None | None | None | - | - | - | - | ||
1,020.29 € | 1 | 26 Days | Rodless Cylinder | 100 | [Aluminum] Aluminum Alloy | 60~80 | 68 | 158 | 40 | Mechanically Jointed | General Purpose | [Clear Anodize] Hard Anodized Aluminum | [Rolling Guide] Cam Follower guide type | 100~1000 | 135.3 | 58 | 0.1 to 0.8 | 45 | 33 | 28 | 50 | Rc1/4 | Centralized piping type (standard) | Rc | Without auto switch (built-in magnet) | None | None | None | None | None | - | - | - | - |