Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CY1F25R-250
Part Number
|
---|
CY1F25R-250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | Custom-made | Adjusting bolt suffix | Type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,184.94 € | 1 | 26 Days | 250 | 10~19 | 12 | 70 ~ 89 | 25 | 73.5 | 46 | 14 | 20 | 14 | Rc1/8 | Centralized piping on right | Rc | Without auto switch (built-in magnet) | None | None | None | Without auto switch (built-in magnet) | None | - |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Hard Anodized Aluminum | Guide | Basic Type |
Operating Speed(mm/s) | 50::500 | Operating Pressure(MPa) | 0.2 to 0.7 | Table Parallelism(µm) | 50 |
This page is CY1F, Magnetically Coupled Rodless Cylinder, Low Profile Guide, part number CY1F25R-250.
You can find the detail information about specifications and dimensions on part number CY1F25R-250.
Configure
Basic Attributes
Table Size Length L(mm)
Type
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Piping Format
Port Screw Type
Number of Switches
Custom-made Specifications
End Block
Model
Custom-made
Adjusting bolt suffix
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CY1F10L-150 |
CY1F10L-150A |
CY1F10L-200 |
CY1F25R-250-M9PSAPC |
CY1F25R-250A |
CY1F25R-250AL |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Connection Diameter | Piping Format | Port Screw Type | Number of Switches | Custom-made Specifications | End Block | Model | Custom-made | Adjusting bolt suffix | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
690.55 € | 1 | 26 Days | 150 | 1~4.9 | 2 | 38 ~ 58 | 10 | 50.5 ~ 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | Without auto switch (built-in magnet) | None | None | None | Without auto switch (built-in magnet) | None | - | ||
692.52 € | 1 | 26 Days | 150 | 1~4.9 | 2 | 38 ~ 58 | 10 | 50.5 ~ 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | Without auto switch (built-in magnet) | None | None | None | Without auto switch (built-in magnet) | A | - | ||
719.97 € | 1 | 26 Days | 200 | 1~4.9 | 2 | 38 ~ 58 | 10 | 50.5 ~ 86 | 28 | 1 | 2 | 1 | M5 | Left-side centralized piping | M | Without auto switch (built-in magnet) | None | None | None | Without auto switch (built-in magnet) | None | - | ||
1,265.19 € | 1 | 26 Days | 250 | 10~19 | 12 | 70 ~ 89 | 25 | 73.5 | 46 | 14 | 20 | 14 | Rc1/8 | Centralized piping on right | Rc | M9P | 0.5 | M8 3‑pin | 2 pcs. | Without auto switch (built-in magnet) | None | - | ||
1,188.81 € | 1 | 26 Days | 250 | 10~19 | 12 | 70 ~ 89 | 25 | 73.5 | 46 | 14 | 20 | 14 | Rc1/8 | Centralized piping on right | Rc | Without auto switch (built-in magnet) | None | None | None | Without auto switch (built-in magnet) | A | - | ||
1,186.84 € | 1 | 26 Days | 250 | 10~19 | 12 | 70 ~ 89 | 25 | 73.5 | 46 | 14 | 20 | 14 | Rc1/8 | Centralized piping on right | Rc | Without auto switch (built-in magnet) | None | None | None | Without auto switch (built-in magnet) | AL | - |