Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CYP32-500
Part Number
|
---|
CYP32-500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Connection Diameter | Number of Switches | Custom-made Specifications | Model | Piping port position | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,473.26 € | 1 | 26 Days | 500 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Without auto switch (built-in magnet) | None | None | Operating direction a right / operating direction b left |
Loading...
Type | Rodless Cylinder | Table Material | Aluminum Alloy | Rodless Cylinder Joint Type | Magnetic |
---|---|---|---|---|---|
Usage Environment | General Purpose | Table Surface Treatment | Electroless Nickel Plating | Guide | Basic Type |
Operating Speed(mm/s) | 50::300 | Operating Pressure(MPa) | 0.05 to 0.3 | End Block | None |
This page is Clean Rodless Cylinder CYP Series, part number CYP32-500.
You can find the detail information about specifications and dimensions on part number CYP32-500.
Configure
Basic Attributes
Type
Stroke(mm)
Maximum load weight (when horizontally mounted)(kg)
Max. Load Mass(kg)
Table Size Length L(mm)
Cylinder Inner Diameter(Ø)
Table Size Width W(mm)
Table Size Height H(mm)
Number of Switches
Custom-made Specifications
Model
Piping port position
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CYP15-200 |
CYP15-250 |
CYP15-300 |
CYP32-600 |
CYP32-700 |
CYP32-700L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Stroke (mm) | Maximum load weight (when horizontally mounted) (kg) | Max. Load Mass (kg) | Table Size Length L (mm) | Cylinder Inner Diameter (Ø) | Table Size Width W (mm) | Table Size Height H (mm) | Allowable Static Moment MA (Nm) | Allowable Static Moment MB (Nm) | Allowable Static Moment MC (Nm) | Connection Diameter | Number of Switches | Custom-made Specifications | Model | Piping port position |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,338.55 € | 1 | 26 Days | 200 | 1~4.9 | 1 | 67 | 15 | 69 | 45 | 0.3 | 0.6 | 0.3 | M5 | Without auto switch (built-in magnet) | None | None | Operating direction a right / operating direction b left | ||
1,396.21 € | 1 | 26 Days | 250 | 1~4.9 | 1 | 67 | 15 | 69 | 45 | 0.3 | 0.6 | 0.3 | M5 | Without auto switch (built-in magnet) | None | None | Operating direction a right / operating direction b left | ||
1,453.19 € | 1 | 26 Days | 300 | 1~4.9 | 1 | 67 | 15 | 69 | 45 | 0.3 | 0.6 | 0.3 | M5 | Without auto switch (built-in magnet) | None | None | Operating direction a right / operating direction b left | ||
2,593.61 € | 1 | 26 Days | 600 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Without auto switch (built-in magnet) | None | None | Operating direction a right / operating direction b left | ||
2,715.60 € | 1 | 26 Days | 700 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Without auto switch (built-in magnet) | None | None | Operating direction a right / operating direction b left | ||
2,715.61 € | 1 | 26 Days | 700 | 5~9.2 | 5 | 90 | 32 | 115 | 75 | 3 | 4 | 3 | Rc1/8 | Without auto switch (built-in magnet) | None | None | Operating direction c right / operating direction d left |