Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDF100F-30-KV
Part Number
|
---|
IDF100F-30-KV |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Method | Air Inlet Flow (l/min) | Supply Side, Connection Type | Supply Side, Nominal Designation of Piping Thread | Supply Side, Nominal Designation of Pipe Flange | Control Side Connection Types | Control SideNominal Pipe Threads | Control Side Nominal The Pipe Flange | Specifications | Air Compressor Size | Heat emission direction | Auto drain | Piping direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19,317.36 € | 1 | 26 Days | [Refrigerating type] Refrigerating type (air-cooling specification) | 16,000 / 18,800 | [Rc(R)] R | 2 | - | [Rc(R)] R | 2 | - | Medium pressure specifications | 100 kW | Rear | With a timer-controlled solenoid valve type auto drain | None |
Loading...
Type | Dryer | Shape | Standard | Air Inlet Flow Rate [Distinction](l/min) | More than 5000 |
---|---|---|---|---|---|
Exit Air Atmospheric Pressure Dew Point(°C) | 10 | Air Temperature at the Inlet Port(°C) | 40 | Air Pressure at the Inlet Port Side(MPa) | 0.7 |
Power Supply Voltage | Three-phase 200 V AC (50 Hz), 200/220 V AC (60 Hz) | Copper Tube Anti-rust Processing | None | Leakage Circuit Breaker | None |
Metal nameplate | None |
Configure
Basic Attributes
Method
Air Inlet Flow(l/min)
Supply Side, Connection Type
Supply Side, Nominal Designation of Pipe Flange
Control Side Connection Types
Control Side Nominal The Pipe Flange
Type
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Specifications
Air Compressor Size
Heat emission direction
Auto drain
Piping direction
Filter by CAD data type
Filter by standard shipping days
Optional Attributes