Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDU3E-20-L
Part Number
|
---|
IDU3E-20-L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Air Temperature at the Inlet Port (°C) | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control SideNominal Pipe Threads | Power Supply Voltage | Specifications | Air Compressor Size | Auto drain | Copper Tube Anti-rust Processing | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,382.08 € | 1 | 26 Days | Up to 400 | 320 ~ 370 | 10 | 55 | 0.7 | 3/8 | 3/8 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 2.2 kW | With heavy-duty auto drain | None | None | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Supply Side, Connection Type | Rc | Control Side Connection Types | Rc | Power Supply Terminal Block | None |
Chinese nameplate, Chinese operation manual | None |
This page is Refrigerated Air Dryer, Refrigerant R134a (HFC) High Temperature Air Inlet, IDU□E Series, part number IDU3E-20-L.
You can find the detail information about specifications and dimensions on part number IDU3E-20-L.
Configure
Basic Attributes
Air Inlet Flow(l/min)
Type
Air Inlet Flow Rate [Distinction](l/min)
Exit Air Atmospheric Pressure Dew Point(°C)
Air Temperature at the Inlet Port(°C)
Air Pressure at the Inlet Port Side(MPa)
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Power Supply Voltage
Specifications
Air Compressor Size
Auto drain
Copper Tube Anti-rust Processing
Leakage Circuit Breaker
Operation, Terminal block for abnormal signal takeout
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDU15E1-23 |
IDU3E-20 |
IDU3E-20-K |
IDU4E-20-CRT |
IDU4E-20-K |
IDU4E-20-L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Exit Air Atmospheric Pressure Dew Point (°C) | Air Temperature at the Inlet Port (°C) | Air Pressure at the Inlet Port Side (MPa) | Supply Side, Nominal Designation of Piping Thread | Control SideNominal Pipe Threads | Power Supply Voltage | Specifications | Air Compressor Size | Auto drain | Copper Tube Anti-rust Processing | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,326.35 € | 1 | 26 Days | Up to 5000 | 2,600 / 2,800 | 10 | 55 | 0.7 | 1 | 1 | Single-phase 230 V AC (50 Hz) | None | 15 kW | None | None | None | None | ||
2,111.02 € | 1 | 26 Days | Up to 400 | 320 ~ 370 | 10 | 55 | 0.7 | 3/8 | 3/8 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 2.2 kW | None | None | None | None | ||
2,436.65 € | 1 | 26 Days | Up to 400 | 320 ~ 370 | 10 | 55 | 0.7 | 3/8 | 3/8 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | Medium air pressure specification (Case for auto drain: metal case with level gauge) | 2.2 kW | None | None | None | None | ||
3,890.31 € | 1 | 26 Days | Up to 1000 | 520 ~ 570 | - | - | - | 1/2 | 1/2 | - | None | 3.7 kW | None | Yes | Yes | Yes | ||
2,821.71 € | 1 | 26 Days | Up to 1000 | 520 ~ 570 | 10 | 55 | 0.7 | 1/2 | 1/2 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | Medium air pressure specification (Case for auto drain: metal case with level gauge) | 3.7 kW | None | None | None | None | ||
2,767.15 € | 1 | 26 Days | Up to 1000 | 520 ~ 570 | 10 | 55 | 0.7 | 1/2 | 1/2 | Single-phase: 200 V AC (50 Hz), 200/220 V AC (60 Hz) | None | 3.7 kW | With heavy-duty auto drain | None | None | None |