Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IDFA3E-23-AC
Part Number
|
---|
IDFA3E-23-AC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Supply Side, Nominal Designation of Piping Thread | Control SideNominal Pipe Threads | Standard size | Power Supply Voltage | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,318.79 € | 1 | Quote | Up to 300 | 200 ~ 283 | 3/8 | 3/8 | 3E | Single-phase: 230 V AC (50 Hz) | None | Yes | Yes | None | None | None | None |
Loading...
Type | Dryer | Method | Refrigerating type (air-cooling specification) | Shape | Standard |
---|---|---|---|---|---|
Exit Air Atmospheric Pressure Dew Point(°C) | 3 / 10 / 7 | Supply Side, Connection Type | Rc | Air Temperature at the Inlet Port(°C) | 35 |
Air Pressure at the Inlet Port Side(MPa) | 0.7 | Control Side Connection Types | Rc |
This page is Refrigerated Air Dryer Refrigerant Used R134a (HFC) IDFA□E Series for EU/Asia/Oceania, part number IDFA3E-23-AC.
You can find the detail information about specifications and dimensions on part number IDFA3E-23-AC.
Configure
Basic Attributes
Air Inlet Flow(l/min)
Type
Air Inlet Flow Rate [Distinction](l/min)
Supply Side, Nominal Designation of Piping Thread
Control SideNominal Pipe Threads
Standard size
Power Supply Voltage
Auto drain
For Compressed Air Cooling
Copper Tube Anti-rust Processing
For medium pressure air
Leakage Circuit Breaker
Operation, Terminal block for abnormal signal takeout
Chinese nameplate, Chinese operation manual
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IDFA11E-23-AR |
IDFA11E-23-ART |
IDFA11E-23-AT |
IDFA3E-23-C |
IDFA3E-23-G |
IDFA4E-23 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Air Inlet Flow Rate [Distinction] (l/min) | Air Inlet Flow (l/min) | Supply Side, Nominal Designation of Piping Thread | Control SideNominal Pipe Threads | Standard size | Power Supply Voltage | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | Chinese nameplate, Chinese operation manual |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,171.07 € | 1 | 26 Days | Up to 2,000 | 1,683 / 1,867 / 1,333 | 3/4 | 3/4 | 11E | Single-phase: 230 V AC (50 Hz) | None | Yes | None | None | Yes | None | None | ||
2,503.21 € | 1 | 26 Days | Up to 2,000 | 1,683 / 1,867 / 1,333 | 3/4 | 3/4 | 11E | Single-phase: 230 V AC (50 Hz) | None | Yes | None | None | Yes | Yes | None | ||
2,080.97 € | 1 | 26 Days | Up to 2,000 | 1,683 / 1,867 / 1,333 | 3/4 | 3/4 | 11E | Single-phase: 230 V AC (50 Hz) | None | Yes | None | None | None | Yes | None | ||
1,253.87 € | 1 | Quote | Up to 300 | 200 ~ 283 | 3/8 | 3/8 | 3E | Single-phase: 230 V AC (50 Hz) | None | None | Yes | None | None | None | None | ||
1,647.29 € | 1 | Quote | Up to 300 | 200 ~ 283 | 3/8 | 3/8 | 3E | Single-phase: 230 V AC (50 Hz) | None | None | None | None | None | None | Yes | ||
1,264.16 € | 1 | 4 Days | Up to 1000 | 400 ~ 567 | 1/2 | 1/2 | 4E | Single-phase: 230 V AC (50 Hz) | None | None | None | None | None | None | None |